??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Baldwin Boxall Communications
Description
NBS_BaldwinBoxallCommunicationsLtd_VcAlmCntrllrs_LargeFormatTouchScreen
Bill of material
LargeFormatTouchScreen
ORDERNO
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
APPARENTLOAD
apparentload
0
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
BARCODE
barcode
n/a
CATEGORY
category
CODEPERFORMANCE
codeperformance
BS EN 54 & BS5839
COLOR
color
CONDITION
condition
n/a
CONDUCTORFUNCTION
conductorfunction
n/a
CONNECTIONPORTS
connectionports
Various
CONSTITUENTS
constituents
n/a
CONTROLFEATURES
controlfeatures
Various
CONTROLSDISPLAYTYPE
controlsdisplaytype
Touchscreen
CONTROLSEVENTLOG
controlseventlog
Yes
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
year
EMERGENCYMESSAGEGENERATORSHEADPHONEOUTPUTWITHLEVELCONTROL
emergencymessagegeneratorsheadphoneoutputwithlevelcontrol
Yes
ENCLOSURECOLOUR
enclosurecolour
Various
ENCLOSUREFINISH
enclosurefinish
Various
ENCLOSUREINGRESSPROTECTIONMINIMUM
enclosureingressprotectionminimum
Various
ENCLOSUREMOUNTING
enclosuremounting
Various
EXPECTEDLIFE
expectedlife
15 Years
FEATURES
features
FEED_THROUGH_LUGS
feed through lugs
-1
FINISH
finish
n/a
GRADE
grade
n/a
GROUND_BUS
ground bus
0
HASMONITOR
hasmonitor
HASPROTECTIVEEARTH
hasprotectiveearth
0
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcAlarmType
IFCEXPORTTYPE
ifcexporttype
NOTDEFINED
IK_CODE
ik_code
n/a
INPUTVOLTAGE
inputvoltage
0
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
INSULATIONSTANDARDCLASS
insulationstandardclass
n/a
IP_CODE
ip_code
n/a
MAINS
mains
0
MANUFACTURERNAME
manufacturername
Baldwin Boxall Communications Ltd
MANUFACTURERURL
manufacturerurl
http://www.baldwinboxall.co.uk/
MASSUNIT
massunit
1
MATERIAL
material
MAX_NUMBER_OF_SINGLE_POLE_BREAKERS
max number of single pole breakers
0
MCB_RATING
mcb rating
1
MODELNUMBER
modelnumber
n/a
MODELREFERENCE
modelreference
MONITORANGLE
monitorangle
90
MONITORDISTANCE
monitordistance
250
NAME
name
NBSDESCRIPTION
nbsdescription
Voice alarm controllers
NBSREFERENCE
nbsreference
90-70-10/305
NEUTRAL_BUS
neutral bus
0
NEUTRAL_RATING
neutral rating
0
NOMINALFREQUENCYRANGE
nominalfrequencyrange
n/a
NOMINALHEIGHT
nominalheight
390.000
NOMINALLENGTH
nominallength
230.000
NOMINALWIDTH
nominalwidth
510.000
NUMBEROFPHASES
numberofphases
1
NUMBEROFPOLES
numberofpoles
0
PANEL_CONFIGURATION
panel configuration
1
PART_TYPE
part type
14
POWERFACTOR
powerfactor
0
PRODUCTINFORMATION
productinformation
RATEDCURRENT
ratedcurrent
0
RATEDVOLTAGE
ratedvoltage
n/a
REFERENCE
reference
n/a
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
SHARED
shared
0
SIZE
size
n/a
STANDARD
standard
EN54 and BS5839
STATUS
status
New
SUBFEED_LUGS
subfeed lugs
-1
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
THIRDPARTYCERTIFICATION
thirdpartycertification
CNBOP
UNICLASS2015CODE
uniclass2015code
Pr_75_75_94_95
UNICLASS2015TITLE
uniclass2015title
Voice alarm controllers
UNICLASS2015VERSION
uniclass2015version
Products v1.14
VERSION
version
1
WARRANTYDESCRIPTION
warrantydescription
Baldwin Boxall warrants all product manufactured by itself for a period of 5 (five) years from date of invoice
WARRANTYDURATIONLABOR
warrantydurationlabor
5 Years
WARRANTYDURATIONPARTS
warrantydurationparts
5 Years
WARRANTYDURATIONUNIT
warrantydurationunit
5 Years
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYGUARANTORPARTS
warrantyguarantorparts
n/a
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions