??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
ATTEND Technology
Description
Nano SIM Card Connector
Bill of material
115S-BS00
ORDERNO
CONTACT_NORMAL_FORCE
contact normal force
CONTACT_RESISTANCE
contact resistance
CURRENT_RATING
current rating
DIELECTRIC_WITHSTANDING_VOLTAGE
dielectric withstanding voltage
500VAC
DURABILITY
durability
INSULATION_RESISTANCE
insulation resistance
1000MΩ
OPERATING_TEMPERATURE_RANGE
operating temperature range
RECOMMENDED_IR_REFLOW_WAVE_SOLDERING__TEMPERATURE
recommended ir reflow(wave soldering) temperature
STORAGE_TEMPERATURE_RANGE
storage temperature range
TRAY_EXTRACTION_FORCE
tray extraction force
TRAY_INSERTION_FORCE
tray insertion force
VOLTAGE_RATING
voltage rating
NAME
name
INSERTION_FORCE
insertion force
RECOMMENDED_IR_REFLOW_TEMPERATURE
recommended ir reflow temperature
WITHDRAWAL_FORCE
withdrawal force
OPEN___LOCK_DURABILITY
open & lock durability
OPEN___LOCK_FORCE
open & lock force
TERMINAL_DURABILITY
terminal durability
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions