??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
NADELFIX 5 Midi - -
Bill of material
396010
BEST
Order No.
396010
SSTELLE
Interface fitted
SWA 39 mm
STIFTD
Pin -Ø
5 mm
AFL
Support surface
55 x 48 mm
G
total height
80 mm
FWEG
Spring travel
max. 12 mm
B
width
81 mm
B1
width
55 mm
H
height
85.8 mm
L
Length
72 mm
L1
Length
48 mm
BS
Description
Information
Infotext
INFO
Technical Information
Info
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions