??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 28
HELP_VARIABLE
Company
Accurate Bushing
Description
MYRVMYRV-S Series Full Complement
Bill of material
MYRV-50-S
ORDERNO
VAR_B__OVERALL_WIDTH
(b) overall width
VAR_C__BASIC_DYNAMIC_LOAD_RATING__NEWTONS_
(c) basic dynamic load rating (newtons)
VAR_C__ROLLER_WIDTH
(c) roller width
VAR_CO__BASIC_STATIC_LOAD_RATING__NEWTONS_
(co) basic static load rating (newtons)
VAR_COW__BASIC_LOAD_RATING__TRACK_ROLLER__STATIC__NEWTONS_
(cow) basic load rating (track roller) static (newtons)
VAR_CW__TRACK_ROLLER_DYNAMIC_LOAD_NEWTONS_
(cw) track roller dynamic load(newtons)
VAR_D__BORE_DIAMETER__MM_
(d) bore diameter (mm)
VAR_D__ROLLER_O_D_
(d) roller o.d.
VAR_D1__CLAMP_DIA_
(d1) clamp dia.
VAR_G__MASS__GRAMS_
(g) mass (grams)
VAR_N__MAX__SPEED__RPM_
(n) max. speed (rpm)
ADDITIONAL_NOTE1
additional note1
The basic load rating C and Co apply if the bearing outer ring (with cylindrical outside surface) is mounted in a housing bore with the normal rolling bearing fit. When used as a track roller, the load rating Cw and Cow apply.
ADDITIONAL_NOTE2
additional note2
Limiting Speed for grease lubrication For oil lubrication speed may be increased by up to 30%. For Sealed bearings, speed in chart should be reduced by 30%.
ADDITIONAL_NOTE3
additional note3
Tolerance for “C” Raceway Width is +0.00-0.12 mm
RS
rs
SMITH_BEARING__NUMBER
smith bearing® number
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions