??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Feilo's Sylvania
Description
Myriad V IP65 White Bezel
Bill of material
MYRIAD IP65 3000K DALI WHITE
ORDERNO
APPARENT_LOAD
apparent load
APPARENT_LOAD_COMMENTS
apparent load comments
ASSEMBLY_CODE
assembly code
D5020200
BEAM_ANGLE
beam angle
30
BODY_MATERIAL
body material
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
1
CATALOG_NUMBER
catalog number
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
1
COLOR_FILTER
color filter
16777215
CONTROL_GEAR_TYPE
control gear type
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CUTOUT_DIAMETER
cutout diameter
76
CUTOUT_RADIUS
cutout radius
38
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
New high output high efficiency LED downlight modules. IR/UV free light source without heat radiation. Energy efficient light source with far superior luminous flux per watt than existing Low Voltage Halogen. Long life up to 50K hours, fit and forget maintenance free lighting solution. Dimmable options including DALI as standard. IP44 & IP65 versions as standard options. New range of Architectural accessories each providing a different lit dimension. Choice of colour temperatures warm 3000K and neutral 4000K. Luminaires supplied complete with LED drivers. Emergency versions passes through cut out. New completely flush plaster up accessory ring for clean ceiling lines and smooth finish. Total circuit power I5W
DESIGN_OPTION
design option
-1
DIAMETER
diameter
76
DIFFUSER_DIAMETER
diffuser diameter
78
DIFFUSER_MATERIAL
diffuser material
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
DIMMING_RANGE
dimming range
ELECTRICAL_PROTECTION
electrical protection
CLASS II
EMIT_FROM_CIRCLE_DIAMETER
emit from circle diameter
78
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
ENERGY_CLASS
energy class
A++A+A
FAMILY_NAME
family name
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
INNER_RADIUS
inner radius
36
IP_RATING
ip rating
IP65
KEYNOTE
keynote
LAMP
lamp
Integrated LED
LAMP_COMMENTS
lamp comments
LIFE
life
50 000h
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LOR
lor
100%
MANUFACTURER
manufacturer
Feilo-Sylvania Group
MASSUNIT
massunit
1
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.80.70.11.17
OMNICLASS_TITLE
omniclass title
Specialized Lighting by Location or Use
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
PHOTOMETRY_COMMENTS
photometry comments
PRODUCT_FAMILY
product family
MYRIAD V LED - IP65 GLASS WHITE BEZEL
PRODUCT_PAGE_URL
product page url
RECESSED_DEPTH
recessed depth
72
REFLECTOR_MATERIAL
reflector material
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TILT_ANGLE
tilt angle
-90
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
VOLTAGE
voltage
240
VOLTAGE_COMMENTS
voltage comments
UNV (Universal Voltage; 220-240 Volt)
WATTAGE_COMMENTS
wattage comments
WEIGHT
weight
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions