??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Feilo's Sylvania
Description
Myriad Pendant Black - Remote Gear
Bill of material
MYRIAD PENDANT 4000K REMOTE GEAR PHASE DIM BLACK
ORDERNO
APPARENT_LOAD
apparent load
15
APPARENT_LOAD_COMMENTS
apparent load comments
ASSEMBLY_CODE
assembly code
D5020200
BEAM_ANGLE
beam angle
30°
BODY_MATERIAL
body material
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
1
CATALOG_NUMBER
catalog number
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
1
COLOR_FILTER
color filter
16777215
COST
cost
0
CRI
cri
85
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
New high output high efficiency LED Architectural Pendant modules. IR/UV free light source without heat radiation. Energy efficient light source with far superior luminous flux per watt than existing Low Voltage Halogen
DESIGN_OPTION
design option
-1
DIAMETER
diameter
75
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_CIRCLE_DIAMETER
emit from circle diameter
69.4
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
FAMILY_NAME
family name
HEIGHT
height
1500
HOST
host
5
IK_RATING
ik rating
02
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
IP_RATING
ip rating
20
KEYNOTE
keynote
LAMP
lamp
15W LED
LAMP_COMMENTS
lamp comments
15W Citizen Citiled. Integrated LED
LIFE
life
50 000 h
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LOR_LIGHT_OUTPUT_RATIO
lor light output ratio
100 %
MANUFACTURER
manufacturer
Feilo Sylvania
MASSUNIT
massunit
1
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.80.70.11.17
OMNICLASS_TITLE
omniclass title
Specialized Lighting by Location or Use
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
PHOTOMETRY_COMMENTS
photometry comments
PRODUCT_FAMILY
product family
MYRIAD V SOLID STATE PENDANT - BLACK - REMOTE GEAR
PRODUCT_PAGE_URL
product page url
REFLECTOR_BODY_MATERIAL
reflector_body material
REFLECTOR_GLASS_MATERIAL
reflector_glass material
ROD_MATERIAL
rod material
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TILT_ANGLE
tilt angle
-90
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.sylvania-lighting.com
VOLTAGE
voltage
230
VOLTAGE_COMMENTS
voltage comments
UNV (Universal Voltage; 220-240 Volt)
WATTAGE_COMMENTS
wattage comments
WEIGHT
weight
0.45 kg
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions