??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Intense Lighting
Description
MXG2ARTR
Bill of material
MXG2ARTR
ORDERNO
MXG2ARTR
ANGLE_ABILITY
angle ability
35° locking vertical and 368° locking horizontal adjustment
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATALOG_AND_PRICE_LIST
catalog and price list
CATEGORY
category
CIRCULAR_OPENING
circular opening
0.166666666666667
CIRCULAR_OPENING_RADIUS
circular opening radius
0.0833333333333333
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COLOR_TEMPERATURE
color temperature
0
CONTENT_VERSION
content version
COPYRIGHT
copyright
COST
cost
0
CRI
cri
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
DEFAULT_ELEVATION
default elevation
4
DEPTH
depth
0.604166666666667
DESCRIPTION
description
MX LED Adjustable, Model MXART, Manufactured by Intense Lighting
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
ELECTRICAL_EFFICACY
electrical efficacy
0
EMERGENCY_SYMBOL
emergency symbol
0
FAMILY_NAME
family name
FINISH
finish
FREQUENCY
frequency
60
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
INSTALLATION_AND_SERVICE_URL
installation and service url
http://www.intenselighting.com/wp-content/uploads/2015/07/IS-R1025.pdf
KEYNOTE
keynote
LAMP
lamp
Bright White (3182K) LEDs, 84+CRI
LAMP_ANGLE
lamp angle
35
LAMP_ANGLE_ACTUAL
lamp angle actual
35
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
Intense Lighting
MANUFACTURER_ADDRESS
manufacturer address
3340 E. La Palma Ave. Anaheim, CA 92806
MANUFACTURER_FAX_NUMBER
manufacturer fax number
714-630-9883
MANUFACTURER_PHONE_NUMBER
manufacturer phone number
714-630-9877
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.80.70.11.11
OMNICLASS_TITLE
omniclass title
General Luminaries, Non Directional
OPTIC
optic
PART_TYPE
part type
0
PHASE
phase
1
PHOTOMETRIC_WEB_FILE
photometric web file
POWER_FACTOR
power factor
1
PRODUCT_DOCUMENTATION_LINK
product documentation link
https://s3.amazonaws.com/SmartsheetB1/288bea07a4d94b15be021aa12e2f81d8?response-content-disposition=inline%3Bfilename%3D%22MXARTR_MXT-RTRA300.pdf%22%3Bfilename*%3DUTF-8%27%27MXARTR_MXT-RTRA300.pdf&Signature=4SdEEPENCaPt8gFLVfi0P17G118%3D&Expires=1460491971&AWSAccessKeyId=11950YFEZZJFSSKKB3G2
PRODUCT_NAME
product name
PRODUCT_PAGE_URL
product page url
http://www.intenselighting.com/product/mxartr/
ROOM_CALCULATION_POINT
room calculation point
0
ROTATION_ANGLE
rotation angle
0
ROUND_ADJUSTABLE
round adjustable
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
ROUND_PINHOLE
round pinhole
1
SHARED
shared
0
TILT_ANGLE
tilt angle
60
TRIM
trim
1
TRIMLESS
trimless
0.0208333333333333
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.intenselighting.com/
VERSION
version
2014 - v1.0a
VIDEO_LINK
video link
https://www.youtube.com/watch?v=wvCwHTyOVUs&feature=youtu.be
VOLTAGE
voltage
120
WARRANTY
warranty
http://www.intenselighting.com/wp-content/uploads/2012/12/Intense_Limited_Warranty_10-Year.pdf
WATTAGE_COMMENTS
wattage comments
Total Watts: 6.52W
WIDTH
width
0.375
WIDTH_RADIUS
width radius
0.1875
NAME
name
MXG2ARTR
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions