??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Schneider bo
Description
MV Switchgear SM624KV
Bill of material
mv_switchgear_sm624kv_gbc_a_current__and_or_voltage_measurement_unit
VARIANTNAME
VARWEIGHTNETKG
Weight Net (Kg)
0
VARWEIGHT
Weight
VARTEMPERATURE
Temperature
40
VARREGIONSOUTHAMERICA
Region South America
All
VARREGIONOCEANIA
Region Oceania
All
VARREGIONNORTHAMERICA
Region North America
All
VARREGIONMIDDLEEAST
Region Middle East
All
VARREGIONEUROPE
Region Europe
All
VARREGIONASIA
Region Asia
All
VARREGIONANTARCTICA
Region Antarctica
All
VARREGIONAFRICA
Region Africa
All
VARPRODUCTGROUP
Product group
Air-Insulated Switchgear for Secondary Distribution
VARPRODUCTFAMILY
Product family
MV Switchgear
VARPRODUCTSKU
Product SKU
SM6-24
VARNOMINALWIDTH
Nominal width
0
VARNOMINALHEIGHT
Nominal height
0
VARREFERENCESTANDARDS
Reference Standards
IEC 62271-200
VARMANUFACTURERNAME
Manufacturer name
Schneider Electric
VARMANUFACTURERCOUNTRY
Manufacturer country
France
VARENVIRONMENTEMC
Environment (EMC)
Type 2
VAREDITIONNUMBER
Edition number
1
VAREARTHQUAKEWITHSTAND
Earthquake Withstand
0,5g (EN60068-3-3)
VARDESIGNCOUNTRY
Design country
France
VARDATEOFPUBLISHING
Date of publishing
2015-07-02
VARCLIMATICRESTISTANCE
Climatic Restistance
Used in severe climatic conditions : IEC62271-304
VARALTITUDE
Altitude
≤ 1000 m
VARACCESS
Access
Front / Rear
VARBIMOBJECTCATEGORY
BIMobject category
Electrical Installations
VARRATEDVOLTAGE72KV
Rated Voltage 7.2kV
0
VARRATEDVOLTAGE24KV
Rated Voltage 24kV
1
VARRATEDVOLTAGE175KV
Rated Voltage 17.5kV
0
VARRATEDVOLTAGE12KV
Rated Voltage 12kV
0
VARRATEDVOLTAGEUR
Rated Voltage (Ur)
24000
VARRATEDFREQUENCYF
Rated Frequency (F)
50/60Hz
VARRATEDCURRENTRANGEIR
Rated Current Range (Ir)
VARPROTECTIONINDEXUNITSINSWITCHBOARD
Protection index - Units in switchboard
IP3X
VARMAKINGCAPACITY50HZ
Making capacity (50 Hz)
31.25kA, 40kA, 50kA, 62.5kA
VARLOSSOFSERVICECONTINUITYCLASSESIEC62271200
Loss of service continuity classes (IEC 62271-200)
LSC2
VARISOLATION5060HZ1MINKVRMSUD
Isolation 50/60 Hz 1 min (kV r ms) (Ud)
60kV
VARISOLATION1250SKVPEAKUP
Isolation 1.2/50 μs (kV peak) (Up)
145kV
VARINSUALTIONLEVEL5060HZ1MINKVRMSUD
Insualtion level 50/60 Hz 1 min (kV r ms) (Ud)
50V
VARINSUALTIONLEVEL1250SKVPEAKUP
Insualtion level 1.2/50 μs (kV peak) (Up)
125kV
VARFUNCTION
Function
VARCONTACTSCHNEIDERELECTRICFORSYSTEMCONFIGURATION
Contact Schneider Electric For System Configuration
1
VARMATERIALSECONDARY
Material secondary
Plastic
VARMATERIALMAIN
Material main
Metal
VARSHOWELECTRICALSYMBOL
Show Electrical Symbol
1
VARSHOWCLEARANCE
Show Clearance
1
VARUPSTREAMEXHAUSTIFINTERNALARCWITHSTANDIS16KV
Upstream exhaust if Internal Arc Withstand is 16kV
VARLVCABINET
LV cabinet
VARINSTALLATION
Installation
A-FL (no rear access) / A-FLR (front and rear Access)
VARINSTALATIONACCESS
Instalation access
A-FL (No rear access)
VARGASEXHAUS
Gas Exhaus
Downstream
VARENCLOSUREMOUNTING
Enclosure Mounting
Floor
VARCUBICALTYPE
Cubical Type
IK08
VARCABLEENTRY
Cable Entry
Bottom
VARAVAILABILITY
Availability
Custom
VARAFLNOREARACCESS
A-FL (No rear access)
1
VARWIDTH
Width
mm
VARTRENCHDEPTH
Trench Depth
550 mm
VARHEIGHT
Height
1600 mm
VARDEPTH
Depth
mm
VARCLEARANCETOP
Clearance Top
550 mm
VARCLEARANCERIGHT
Clearance Right
300 mm
VARCLEARANCEREAR
Clearance Rear
10 mm
VARCLEARANCELEFT
Clearance Left
25 mm
VARCLEARANCEFRONT
Clearance Front
mm
VARYOUTUBECLIP
Youtube clip
https://www.youtube.com/watch?v=xVmJuYL8_9Y
VARTECHNICALDESCRIPTION
Technical description
http://www.schneider-electric.com/products/ww/en/3500-mv-switchgear/3520-air-insulated-switchgear-for-secondary-distribution/970-sm6-24/
VARPRODUCTGUID
Product Guid
fcf1571d-f743-491e-9fef-1dc4a2cc0151
VARCOPYRIGHT
Copyright ©
© Schneider Electric
VARUPSTREAM
Upstream
0
VARTRENCHVISIBILITY16KA
Trench Visibility 16kA
0
VARTRENCHVISIBILITY12KA
Trench Visibility 12kA
1
VARTMSYMBOLVISIBILITY
TM Symbol Visibility
VARTM
TM
VARQMSYMBOLVISIBILITY
QM Symbol Visibility
VARQM
QM
VARPMSYMBOLVISIBILITY
PM Symbol Visibility
VARPM
PM
VARIMSYMBOLVISIBILITY
IM Symbol Visibility
VARIM
IM
VARGBCBSYMBOLVISIBILITY
GBC B Symbol Visibility
VARGBCASYMBOLVISIBILITY
GBC A Symbol Visibility
VARGBCB
GBC B
VARGBCA
GBC A
VARGAM2SYMBOLVISIBILITY
GAM 2 Symbol Visibility
VARGAMSYMBOLVISIBILITY
GAM Symbol Visibility
VARGAM2
GAM 2
VARGAM
GAM
VARDOWNSTREAM
Downstream
1
VARDM2SYMBOLVISIBILITY
DM-2 Symbol Visibility
VARDM2
DM2
VARDM1SYMBOLVISIBILITY
DM-1 Symbol Visibility
VARDM1
DM1
VARCM2SYMBOLVISIBILITY
CM 2 Symbol Visibility
VARCMSYMBOLVISIBILITY
CM Symbol Visibility
VARCM2
CM 2
VARCM
CM
VARAFLRFRONTANDREARACCESS
A-FLR(Front and rear access)
0
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions