??
Crawled Part

このカタログは、自動的に収集されました。選択されたパーツは、STEPフォーマットのみの対応です。これ以外のフォーマットでのダウンロードを希望される場合は弊社から各メーカーに代診いたしますのでお知らせください。

私の情報がサプライヤーに送信されることに同意します
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
BREMA
Description
Muster 800
Bill of material
Muster 800
ORDERNO
Muster 800
ALWAYS_VERTICAL
always vertical
1
APPARENT_POWER
apparent power
4600
ASSEMBLY_CODE
assembly code
E1090320
BTUH
btuh
0
CATEGORY
category
COLD_WATER_CONNECTION_HEIGHT
cold water connection height
192
COLD_WATER_CONSUMPTION
cold water consumption
1 l/kg
COLD_WATER_FLOW
cold water flow
0
COLD_WATER_MAXIMUM_PRESSURE
cold water maximum pressure
6
COLD_WATER_MINIMUM_PRESSURE
cold water minimum pressure
1
COLD_WATER_RI_HEIGHT
cold water ri height
0
COLD_WATER_SIZE
cold water size
0.750
COLD_WATER_SIZE_RADIUS
cold water size radius
0.375
COLD_WATER_TEMPERATURE_RECOMMENDED
cold water temperature recommended
32
CONN_CONDUIT
conn conduit
1
CONN_PLUG
conn plug
COST
cost
0
CSI_MASTERFORMAT
csi masterformat
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CYCLE
cycle
50
DAILY_PRODUCTION
daily production
900,0 kg/24h T=21°C:15°C
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
700
DESCRIPTION
description
AUTOMATIC ICE CUBE MAKER AIR COOLED
DESIGN_OPTION
design option
-1
ELEC_CONN_CONNECTION_HEIGHT
elec conn connection height
262
ELEC_CONN_RI_HEIGHT
elec conn ri height
0
ELECTRIC_CONNECTION_TYPE
electric connection type
ELECTRICAL_REMARKS
electrical remarks
FAMILY_NAME
family name
FL_AMPS
fl amps
0
FOODSERVICE_EQUIPMENT_IDENTIFIER
foodservice equipment identifier
1
FURNISHED_BY
furnished by
HEIGHT
height
880
HOST
host
0
HP
hp
IDENTIFY_QUANTITY_AS_LOT
identify quantity as lot
0
INDIRECT_WASTE_CONNECTION_HEIGHT
indirect waste connection height
65
INDIRECT_WASTE_CONNECTION_TYPE
indirect waste connection type
INDIRECT_WASTE_FLOW
indirect waste flow
0
INDIRECT_WASTE_RADIUS
indirect waste radius
0.500
INDIRECT_WASTE_SIZE
indirect waste size
1
INSTALLED_BY
installed by
ITEM_NUMBER
item number
KEYNOTE
keynote
MANUFACTURER
manufacturer
BREMA
MASSUNIT
massunit
1
MAX_OVERCURRENT_PROTECTION
max overcurrent protection
16
MIN_CKT_AMPACITY
min ckt ampacity
0
MODEL
model
MUSTER800A
NAFEM_SPEC_ID_NUMBER
nafem spec id number
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.40.40.14.27
OMNICLASS_TITLE
omniclass title
Ice Machines
PART_TYPE
part type
0
PHASE
phase
3
PLUMBING_CONNECTION_TYPE
plumbing connection type
PLUMBING_REMARKS
plumbing remarks
REFRIGERANT_TYPE
refrigerant type
R404A
REFRIGERANT_VOLUME
refrigerant volume
0
REVISION_CODE
revision code
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SEISMIC_RATING
seismic rating
SERIAL_NUMBER
serial number
SHARED
shared
0
SHOW_CLEARANCE
show clearance
1
SHOW_LOGO
show logo
1
SMACNA_NO
smacna no
SPECIFICATION_BY_MANUFACTURER
specification by manufacturer
SPECIFICATION_BY_USER
specification by user
STATUS
status
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.bremaice.it
URL_CUTSHEET
url cutsheet
VERSION
version
2012
VOLTS
volts
400.000
WATTS
watts
4600
WEIGHT
weight
241 kg
WIDTH
width
1107
WORK_PLANE_BASED
work plane-based
0
NAME
name
Muster 800
Preview - Generation
プレビュー
フォーマット
ファイル
3D
2D

Embedded user actions