??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
HOWE
Description
Munkegaard Chair
Bill of material
Munkegaard chair
ORDERNO
ACCESSORIES
accessories
Various possibilities - ask HOWE a/s
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CATEGORY
category
COPYRIGHT
copyright
© HOWE a/s
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEPTH
depth
492mm / 19.37inch
DESCRIPTION
description
3D shell in mulitlayered veneer, frame in high density stelle, gliders in nylon
DESIGN_OPTION
design option
-1
DESIGNER
designer
Arne Jacobsen
ENVIRONMENT_DFD
environment dfd
ISO 11469 plastic identification codes
ENVIRONMENT_ISO
environment iso
ISO 14001
ENVIRONMENT_PEFC
environment pefc
PEFC certified product
FAMILY_NAME
family name
FLAME_RESISTANCE
flame resistance
Fire retardant CMHR foam used
FRAME_FINISH
frame finish
ChromeIII or powdercoated
HEIGHT
height
796mm /31.34inch
HOST
host
0
ITEM_NO_
item no.
RUA
KEYNOTE
keynote
MANUFACTURER
manufacturer
Howe a/s
MASSUNIT
massunit
1
MODEL
model
Munkegaard 4-leg side chair fully upholstered
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PRICE
price
Please ask HOWE a/s
ROOM_CALCULATION_POINT
room calculation point
0
SEATING_HEIGHT
seating height
470mm / 18.5inch
SHARED
shared
0
SHELL_FINISH
shell finish
Numerous textiles available
STRENGTH_ADN_DURABILITY___EN
strength adn durability - en
EN16139 level2
STRENGTH_AND_DURABILITY
strength and durability
Bifma X5.1 strenght
STRENGTH_AND_DURABILITY_BIFMA_X5_1
strength and durability bifma x5.1
Bifma X5.1 strenght
STRENGTH_AND_DURABILITY_EN
strength and durability en
EN16139 level 2
TYPE_COMMENTS
type comments
The Munkegaard chair is a classical danish design chair with emphasis on ergonomics, environment credentials and stackability
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.howe.com
VARIATIONS
variations
Various possibilities - ask HOWE a/s
WARRANTY_PERIOD
warranty period
5 years full warranty on weld breakages under normal use
WEIGHT
weight
4,4 kg / 9.7 lb
WIDTH
width
496mm / 19.5inch
WORK_PLANE_BASED
work plane-based
0
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions