??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Ziehl
Description
MUM16
Bill of material
MUM16
ORDERNO
MUM16
ADMISSIBLE_TOLERANCE
admissible tolerance
AC -10…+10%
AT_DOUBLE_CHANNEL
at double channel
In 0 - 7 to Out 1 In 8 - 15 to Out 2
AT_SINGLE_CHANNEL
at single channel
In 0 - 15 to Out 1
ATTACHMENT
attachment
on 35 mm DIN-rail according to EN 60 715
CLOCK_TIME
clock-time
adjustable (potentiometer) 0,5…10 s
CONTROL_INPUTS
control inputs
enable channel select 4 bit BCD potentially separated from analog part
CONTROL_SIGNAL
control signal
for all control inputs 024 V (PLC-compatible) aktive high or low selectable with DIP-switches
DIMENSIONS__H_X_W_X_D__MM
dimensions (h x w x d) mm
Design V8 90 x 140 x 58
DISPLAY
display
1 LED channel
EMC
emc
2
ENVIRONMENTAL_CONDITIONS
environmental conditions
EN 60 068-1
EXPECTED_CONTACT_LIFE_ELEC_
expected contact life elec.
5 x 107 operations at 12 V 10 mA 3 x 106 operations at 24 V 0,1 A
EXPECTED_CONTACT_LIFE_MECH_
expected contact life mech.
approx. 108 operations
FITTING_POSITION
fitting position
any
FREQUENCY
frequency
0 50 60 Hz
INSULATION
insulation
EN 60664
NUMBER_OF_INPUT_CHANNELS
number of input channels
16 channels with common ground or 8 x 2 channels potentially separated
ON_PERIOD
on-period
100%
OPTION
option
screw-mount M 4 with additional bar (not included)
OUTPUTS
outputs
max. 2
POLLUTION_GRADE
pollution grade
4 kV
POWER_CONSUMPTION
power consumption
6,5 VA, 4 W
PROTECTION_HOUSING
protection housing
IP 20, EN 60 529
PROTECTION_TERMINALS
protection terminals
IP 20, EN 60 529
RATED_AMBIENT_TEMPERATURE
rated ambient temperature
-20...+55°C
RATED_INSULATION_VOLTAGE_UI
rated insulation voltage ui
AC 250 V DC 300 V
RATED_SUPPLY_VOLTAGE_US
rated supply-voltage us
ACDC 24 - 240 V
RELAYS
relays
16 x 1 co
STANDARD
standard
EN 50 178
STORAGE_TEMPERATURE
storage temperature
-40°...+75°C
SWITCHING_CAPACITY
switching capacity
max. 2,4 W or 2,4 VA (ohmic Load)
SWITCHING_CURRENT
switching current
max. 100 mA
SWITCHING_TIME
switching time
break between 2 channels app. 1-2 ms
SWITCHING_VOLTAGE
switching voltage
max. AC DC 24 V
TRANSFORMER
transformer
EN 61 000-6-2, EN 61 000-6-3, EN 61 558
WEIGHT
weight
app. 350 g
NAME
name
MUM16
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions