??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Best Bath
Description
Multi-piece Curbed 48 X 48 X 77 34 Neo-angle Shower Curbed Threshold, 4 Curb Height 3LBNS4848.V2
Bill of material
Multi-piece Curbed 48 X 48 X 77 34 Neo-angle Shower Curbed Threshold, 4 Curb Height 3LBNS4848.V2
ORDERNO
Multi-piece Curbed 48 X 48 X 77 34 Neo-angle Shower Curbed Threshold, 4 Curb Height 3LBNS4848.V2
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
D2010710
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
4" x 8" Subway Tile
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HOST
host
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
KEYNOTE
keynote
22 40 00.B3
MANUFACTURER
manufacturer
Best Bath Systems, Inc.
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
3LBNS4848.V2
OMNICLASS_NUMBER
omniclass number
23.45.05.14.17
OMNICLASS_TITLE
omniclass title
Showers
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
THRESHOLD_HEIGHT
threshold height
0.750
TYPE_COMMENTS
type comments
Independent Living
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT_DEPTH
unit depth
48.000
UNIT_HEIGHT
unit height
81.500
UNIT_WIDTH
unit width
48.000
URL
url
http://www.bestbath.com/
VENT_CONNECTION
vent connection
0
VERSION
version
2017
WASTE_CONNECTION
waste connection
0
WFU
wfu
0
WORK_PLANE_BASED
work plane-based
0
NAME
name
Multi-piece Curbed 48 X 48 X 77 34 Neo-angle Shower Curbed Threshold, 4 Curb Height 3LBNS4848.V2
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions