??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
EOS Power
Description
MULP180
Bill of material
MULP180_ SCREW TERMINAL EOS
ORDERNO
ALTITUDE
altitude
Operating 16,000 ft.; Non-operating 40,000 ft
COOLING
cooling
180 W with 13 CFM forced air cooling2 (refer Mechanical Drawing) up to 120 W with natural convection cooling2 (refer Derating Curve)
DIMENSIONS
dimensions
4 x 2 x 0.75 inches (101.60 x 50.8x 19.05 mm)
EFFICIENCY
efficiency
92 % (48V,58V), 90 % (24V,30V), 88 % (12V,15V)
HOLD_UP_TIME
hold-up time
At 180 W 10 ms ; 120 W 16 ms
INPUT_CURRENT
input current
2.2 A max @ 115 VAC AND 1.1 A max @ 230 VAC
INPUT_FREQUENCY
input frequency
47-63 Hz
INPUT_VOLTAGE
input voltage
80-264 VAC390 VDC,Universal (Derate from 100 % at 100V AC to 77 % at 80V AC)
INRUSH_CURRENT
inrush current
25 A @ 115 VAC; 45 A @ 230 VAC; 75 A @ 264 VAC
ISOLATION_VOLTAGE
isolation voltage
Input to Output – 4000V AC for medical applications. Input to GND - 1500 VAC (Not Applicable For Class II Option) Output to GND- 1500VAC for type BF , 500 VAC for type B (Not Applicable For Class II Option)
LEAKAGE_CURRENT
leakage current
300 uA Typical, (N.A. For Class II Option); touch current 100 uA
LINE_REGULATION
line regulation
+-0.5 %
LOAD_REGULATION
load regulation
+-1 %
MINIMUM_LOAD
minimum load
0.0 A
MTBF
mtbf
3.37 m Hours, Telcordia -SR332-issue 3
NO_LOAD_POWER
no load power
0.5 W typical for MULP180-1XXX AND 0.85 W typical for MULP180-0XXX
OPERATING_TEMPERATURE
operating temperature
- 40 to +70°C, (-40 to 0°C startup is guaranteed with spec deviation)3
OUTPUT_POWER
output power
180 W with 13 CFM, up to 120 W Convection
OUTPUT_VOLTAGE
output voltage
From 12 V to 58 V (Refer model number matrix table)
OUTPUT_VOLTAGE_ADJUSTMENT4
output voltage adjustment4
+-3 %
OVER_CURRENT_PROTECTION
over current protection
110 %
OVER_VOLTAGE_PROTECTION
over voltage protection
110 to 140 %
POWER_FACTOR
power factor
0.95 @ 115 VAC AND 0.9 @ 230 VAC
RELATIVE_HUMIDITY
relative humidity
5 % to 95 %, noncondensing
RIPPLE1
ripple1
1.0 % max for all outputs, 2 % max for 12V & 15V
RISE_TIME
rise time
55 ms typical
SET_POINT_TOLERANCE
set point tolerance
+-1 %
SHORT_CIRCUIT_PROTECTION
short circuit protection
Hiccup mode
STORAGE_TEMPERATURE
storage temperature
-40 to + 85°C
SWITCHING_FREQUENCY
switching frequency
PFC – 70 to 130 KHz ,PWM – 50-80 KHz
TRANSIENT_RESPONSE
transient response
max excursion 4 %, 25% step load change @ 0.1Aus slew rate, 50 % duty cycle, 5060Hz, recovery time 5 ms.
WEIGHT
weight
200 gm approx
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions