??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Bel Fuse
Description
MT311PRN12MMD30AZOL
Bill of material
MT311PRN12MMD30AZOL
PN
Part Number
MT311PRN12MMD30AZOL
DESC
Description
Harsh Environment High-Density Optical Plug Connector, Multimode, For 3 mm Cable Diameter, Al Zinc Cobalt, Olive
CS
Connector Style
Plug
FC
Fiber Count
12
FT
Fiber Type
MM
FCD
For Cable Diameter
3 mm
MF
Material/Finish
Al Zinc Cobalt
COLOR
Color
Olive
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions