??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
MT311BSA12MMD30AZBK
Bill of material
MT311BSA12MMD30AZBK
PN
Part Number
MT311BSA12MMD30AZBK
DESC
Description
Harsh Environment High-Density Optical Bulkhead square flange mount (straight backshell) Connector, Multimode, For 3 mm Cable Diameter, Al Zinc Cobalt, Black
CS
Connector Style
Bulkhead square flange mount (straight backshell)
FC
Fiber Count
12
FT
Fiber Type
MM
FCD
For Cable Diameter
3 mm
MF
Material/Finish
Al Zinc Cobalt
COLOR
Color
Black
Preview - Generation
預覽
格式
Files
3D
2D

Embedded user actions