??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
MT311BDLN12SMD45N
Bill of material
MT311BDLN12SMD45N
PN
Part Number
MT311BDLN12SMD45N
DESC
Description
Harsh Environment High-Density Optical Bulkhead D-hole mount (low profile) Connector, Singlemode, For 4.5 mm Cable Diameter, Nickel aluminum bronze, Natural
CS
Connector Style
Bulkhead D-hole mount (low profile)
FC
Fiber Count
12
FT
Fiber Type
SM
FCD
For Cable Diameter
4,5 mm
MF
Material/Finish
Nickel aluminum bronze
COLOR
Color
Natural
Preview - Generation
Visualização
Formatos
Files
3D
2D

Embedded user actions