??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
MT311BDLA12SMD45S
Bill of material
MT311BDLA12SMD45S
PN
Part Number
MT311BDLA12SMD45S
DESC
Description
Harsh Environment High-Density Optical Bulkhead D-hole mount (low profile) Connector, Singlemode, For 4.5 mm Cable Diameter, Stainless Steel, Natural
CS
Connector Style
Bulkhead D-hole mount (low profile)
FC
Fiber Count
12
FT
Fiber Type
SM
FCD
For Cable Diameter
4,5 mm
MF
Material/Finish
Stainless Steel
COLOR
Color
Natural
Preview - Generation
預覽
格式
Files
3D
2D

Embedded user actions