??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
MT311BDLA12MMD30AZOL
Bill of material
MT311BDLA12MMD30AZOL
PN
Part Number
MT311BDLA12MMD30AZOL
DESC
Description
Harsh Environment High-Density Optical Bulkhead D-hole mount (low profile) Connector, Multimode, For 3 mm Cable Diameter, Al Zinc Cobalt, Olive
CS
Connector Style
Bulkhead D-hole mount (low profile)
FC
Fiber Count
12
FT
Fiber Type
MM
FCD
For Cable Diameter
3 mm
MF
Material/Finish
Al Zinc Cobalt
COLOR
Color
Olive
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions