??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Je suis d'accord que mes données peuvent être transmises aux fournisseurs de prospects du catalogue
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Bel Fuse
Description
MT311BDLA12MMD30AZBK
Bill of material
MT311BDLA12MMD30AZBK
PN
Part Number
MT311BDLA12MMD30AZBK
DESC
Description
Harsh Environment High-Density Optical Bulkhead D-hole mount (low profile) Connector, Multimode, For 3 mm Cable Diameter, Al Zinc Cobalt, Black
CS
Connector Style
Bulkhead D-hole mount (low profile)
FC
Fiber Count
12
FT
Fiber Type
MM
FCD
For Cable Diameter
3 mm
MF
Material/Finish
Al Zinc Cobalt
COLOR
Color
Black
Aperçus & Génération 3D
Aperçu
Formats CAO
Téléchargements
3D
2D

Embedded user actions