??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
MT311BDA12SMD30AZOL
Bill of material
MT311BDA12SMD30AZOL
PN
Part Number
MT311BDA12SMD30AZOL
DESC
Description
Harsh Environment High-Density Optical Bulkhead D-hole mount (straight backshell) Connector, Singlemode, For 3 mm Cable Diameter, Al Zinc Cobalt, Olive
CS
Connector Style
Bulkhead D-hole mount (straight backshell)
FC
Fiber Count
12
FT
Fiber Type
SM
FCD
For Cable Diameter
3 mm
MF
Material/Finish
Al Zinc Cobalt
COLOR
Color
Olive
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions