??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
MT311BDA12MMD30N
Bill of material
MT311BDA12MMD30N
PN
Part Number
MT311BDA12MMD30N
DESC
Description
Harsh Environment High-Density Optical Bulkhead D-hole mount (straight backshell) Connector, Multimode, For 3 mm Cable Diameter, Nickel aluminum bronze, Natural
CS
Connector Style
Bulkhead D-hole mount (straight backshell)
FC
Fiber Count
12
FT
Fiber Type
MM
FCD
For Cable Diameter
3 mm
MF
Material/Finish
Nickel aluminum bronze
COLOR
Color
Natural
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions