??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Wood Stone
Description
Mt. Olympus Solid Fuel
Bill of material
Mt. Olympus (Narrow) WS-SFR-N
ORDERNO
ALWAYS_VERTICAL
always vertical
1
APPARENT_POWER
apparent power
300
ASSEMBLY_CODE
assembly code
E1090320
CATEGORY
category
CLEARANCE_DEPTH
clearance depth
129
CLEARANCE_SIDE
clearance side
30.000
CLEARANCE_WIDTH
clearance width
122
COST
cost
0
CSI_MASTERFORMAT
csi masterformat
11.42.00
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Solid Fuel Rotisserie
DESIGN_OPTION
design option
-1
DIRECT_WASTE_SIZE
direct waste size
1.500
DRAIN_CALC
drain calc
0.750
DRAINAGE_CONNECTION_TYPE
drainage connection type
Slip-Fit Grease Drain
ELECTRIC_CONNECTION_TYPE
electric connection type
NEMA 5-15
ELECTRIC_LOAD_CLASSIFICATION
electric load classification
FAMILY_NAME
family name
FIREBOX_DEPTH
firebox depth
14.750
FIREBOX_WIDTH
firebox width
47.000
FL_AMPS
fl amps
2.500
FOODSERVICE_EQUIPMENT_IDENTIFIER
foodservice equipment identifier
1
GREASE_DRAIN_RADIUS
grease drain radius
0.750
GRILL_WIDE
grill wide
0
GRILL_WIDTH
grill width
50.250
HAS_10_SPITS
has 10 spits
0
HAS_6_SPITS
has 6 spits
1
HAS_GRILL
has grill
0
HAS_MOTOR
has motor
1
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
Wood Stone Corp.
MASSUNIT
massunit
1
MIN_CKT_AMPACITY
min ckt ampacity
15.100
MODEL
model
WS-SFR-6
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PHASE
phase
1
REVISION_CODE
revision code
013117
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
SHOW_CLEARANCES
show clearances
1
SPIT_LENGTH
spit length
45.000
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT_DEPTH
unit depth
58
UNIT_WIDTH
unit width
62
URL
url
http://woodstone-corp.com/product/mt-olympus
URL_CUTSHEET
url cutsheet
http://woodstone-corp.com/wp-content/uploads/2014/03/mtOlympus.pdf
VERSION
version
2013
VOLTS
volts
120.000
WEIGHT_IN_POUNDS
weight in pounds
2900
WORK_PLANE_BASED
work plane-based
0
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions