??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Ghirri
Description
mrv10fp171b143d
Bill of material
1F9N67LIT
ORDERNO
1F9N67LIT
DESCRIPTION
description
Gear reducers with only one worm gear pair. Eight different sizes, from 40 mm distance to 150 mm. Cast aluminium housing up to distance 70 mm, from 85 mm distance cast iron housing.
MT2
mt2
18 Nm...2000 Nm
P1
p1
0,06 kW...9,25 kW
RT
rt
1:4...1:100
NAME
name
1F9N67LIT
Preview - Generation
预览
格式
历史记录
3D
2D

Embedded user actions