??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Je suis d'accord que mes données peuvent être transmises aux fournisseurs de prospects du catalogue
Choix du modèle CAO
Produit(s) sélectionnable(s): 2
HELP_VARIABLE
Company
Flexicon
Description
MPS Jumbo - Straight flange fittings for Jumbo FPY corrugated flexible conduit
Bill of material
MPS-80-FL---(B)
CNSORDERNO
Order number
CLR
Colour
NS
Nominal Size
A
Height
B
Length
mm
C
Height
mm
D
Length
52 mm
E
Diameter
7.5 mm
F
Diameter
mm
G
Length
mm
ID
Internal diameter
mm
CNSMAT
Material
Nylon PA66 mm
INFO
HTML (online)
Aperçus & Génération 3D
Aperçu
Formats CAO
Téléchargements
3D
Infos techniques
2D

Embedded user actions