??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Deutschmann Automation
Description
MPI
Bill of material
7RE6MLFGL
ORDERNO
7RE6MLFGL
CERTIFICATIONS
certifications
CE
CURRENT_CONSUMPTION__AT__24V_DC_
current consumption (at +24v/dc)
typ. 60mA, max.70mA
DIMENSIONS__WXDXH_IN_MM_
dimensions (wxdxh in mm)
23 x 117 x 111 (screw-plug-connector included) 23 x 117 x 100 (screw-plug-connector not included)
FIELDBUS_FUNCTIONS
fieldbus functions
All specified MPI functions
GALVANIC_DIVISION
galvanic division
Standard for the bus side
HOUSING_MATERIAL
housing material
Polyamid
MOUNTING
mounting
DINrail (EN 50022)
OPERATING_TEMPERATURE
operating temperature
-40°C (non condensing) up to +85°C
OPTIONS
options
Galvanic division for the application side
POWER_SUPPLY
power supply
10 bis 33 Volt DC Protection against incorrect polarity, short circuit and overload integrated
PROTECTION_CLASS
protection class
IP20
STORAGE__TRANSPORT_TEMPERATURE
storage-/transport temperature
-40°C ... +85°C
TECHNOLOGY
technology
ASIC
WEIGHT
weight
approx. 123 g
NAME
name
7RE6MLFGL
Preview - Generation
Visualização
Formatos
Files
3D
2D

Embedded user actions