??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 27
HELP_VARIABLE
Company
Phidgets
Description
Motors
Bill of material
12V0.9Kg-cm285RPM 141 DC Gear Motor
ORDERNO
AMERICAN_HTS_IMPORT_CODE
american hts import code
BEARING_TYPE
bearing type
CANADIAN_HS_EXPORT_CODE
canadian hs export code
COUNTRY_OF_ORIGIN
country of origin
GEAR_TRAIN_MATERIAL
gear train material
MOTOR_DEPTH
motor depth
MOTOR_LENGTH
motor length
MOTOR_TYPE
motor type
MOTOR_WIDTH
motor width
RANGE_OF_ROTATION
range of rotation
RATED_CURRENT__ON_1061_CONTROLLER_
rated current (on 1061 controller)
RATED_CURRENT__ON_1066_CONTROLLER_
rated current (on 1066 controller)
RATED_SPEED
rated speed
RATED_TORQUE
rated torque
RATED_VOLTAGE
rated voltage
STALL_CURRENT__ON_1061_CONTROLLER_
stall current (on 1061 controller)
STALL_CURRENT__ON_1066_CONTROLLER_
stall current (on 1066 controller)
WEIGHT
weight
WIRE_LENGTH
wire length
NAME
name
GEAR_RATIO
gear ratio
GEARBOX_TYPE
gearbox type
MAXIMUM_STRENGTH_OF_GEARS
maximum strength of gears
NUMBER_OF_GEAR_TRAINS
number of gear trains
OUTPUT_POWER__MECHANICAL_
output power (mechanical)
RATED_CURRENT
rated current
RECOMMENDED_WIRE_SIZE__MOTOR_
recommended wire size (motor)
SHAFT_DIAMETER
shaft diameter
SHAFT_MAXIMUM_AXIAL_LOAD
shaft maximum axial load
SHAFT_MAXIMUM_RADIAL_LOAD
shaft maximum radial load
STALL_CURRENT
stall current
STALL_TORQUE
stall torque
BACKLASH_ERROR
backlash error
COIL_RESISTANCE
coil resistance
HOLDING_TORQUE
holding torque
MANUFACTURER_PART_NUMBER
manufacturer part number
NUMBER_OF_LEADS
number of leads
PHASE_INDUCTANCE
phase inductance
STEP_ACCURACY
step accuracy
STEP_ANGLE
step angle
MAXIMUM_MOTOR_SPEED
maximum motor speed
MOUNTING_PLATE_SIZE
mounting plate size
REAR_SHAFT_DIAMETER
rear shaft diameter
RECOMMENDED_VOLTAGE
recommended voltage
RATED_CURRENT__PARALLEL_WIRING_
rated current (parallel wiring)
RATED_CURRENT__SERIES_WIRING_
rated current (series wiring)
MATERIAL
material
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions