??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 54
HELP_VARIABLE
Company
ETI
Description
Motor protective circuit breakers
Bill of material
004600570
ORDERNO
ADJUSTMENT_RANGE_UNDELAYED_SHORT_CIRCUIT_RELEASE
adjustment range undelayed short-circuit release
BASIC_PACKAGING_VOLUME
basic packaging volume
CATALOGUE_GROUP
catalogue group
CUSTOMS_TARIFF
customs tariff
DEGREE_OF_PROTECTION__IP_
degree of protection (ip)
DEPTH
depth
DESCRIPTION
description
DEVICE_CONSTRUCTION
device construction
EAN_CODE_BASIC_PACKAGING
ean code basic packaging
EAN_CODE_PACKAGING_TRANSPORT
ean code packaging transport
EAN_CODE_PRODUCT
ean code product
ETI_CODE
eti code
HEIGHT
height
LEVEL
level
Motor protective circuit breakers
NUMBER_OF_POLES
number of poles
OPERATIONAL_INST__CURRENT_IU__A_
operational inst. current iu (a)
OVERLOAD_RELEASE_CURRENT_SETTING
overload release current setting
PACKAGING_VOLUME
packaging volume
PALETE_VOLUME
palete volume
PHASE_FAILURE_SENSITIVE
phase failure sensitive
QTY__BASIC_PACKAGING
qty. basic packaging
1
QTY__PACKAKING
qty. packaking
QTY__TRANSPORT
qty. transport
RATED_OPERATING_VOLTAGE
rated operating voltage
RATED_OPERATION_POWER_AT_AC_3__230_V
rated operation power at ac-3, 230 v
RATED_OPERATION_POWER_AT_AC_3__400_V
rated operation power at ac-3, 400 v
RATED_PERMANENT_CURRENT_IU
rated permanent current iu
RATED_SHORT_CIRCUIT_BREAKING_CAPACITY_LCU_AT_400_V__AC
rated short-circuit breaking capacity lcu at 400 v, ac
SETTING_OVERL_RELEASE_IR__A_
setting overl release ir (a)
SWITCH_OFF_TECHNIQUE
switch off technique
TYPE_OF_ELECTRICAL_CONNECTION_OF_MAIN_CIRCUIT
type of electrical connection of main circuit
WEIGHT
weight
WEIGHT_BASIC_PACKAGING
weight basic packaging
WEIGHT_PACKAGING_TRANSPORT
weight packaging transport
WEIGHT_PRODUCT
weight product
WIDTH
width
WITH_INTEGRATED_AUXILIARY_SWITCH
with integrated auxiliary switch
WITH_INTEGRATED_UNDER_VOLTAGE_RELEASE
with integrated under voltage release
WITH_THERMAL_PROTECTION
with thermal protection
NAME
name
TYPE_OF_CONTROL_ELEMENT
type of control element
FUNCTION_ACCESSORIES
function accessories
LAMP_HOLDER
lamp holder
MOUNTING_METHOD
mounting method
NUMBER_OF_CONTACTS_AS_NORMALLY_CLOSED_CONTACT
number of contacts as normally closed contact
NUMBER_OF_CONTACTS_AS_NORMALLY_OPEN_CONTACT
number of contacts as normally open contact
NUMBER_OF_FAULT_SIGNAL_SWITCHES
number of fault-signal switches
RATED_OPERATION_CURRENT_IE_AT_AC_15__230_V
rated operation current ie at ac-15, 230 v
TO_USE_WITH
to use with
TYPE_OF_ELECTRIC_CONNECTION
type of electric connection
RATED_CONTROL_SUPPLY_VOLTAGE_US_AT_AC_50HZ
rated control supply voltage us at ac 50hz
RATED_CONTROL_SUPPLY_VOLTAGE_US_AT_AC_60HZ
rated control supply voltage us at ac 60hz
RATED_CONTROL_SUPPLY_VOLTAGE_US_AT_DC
rated control supply voltage us at dc
SUITABLE_FOR_MOTOR_SAFETY_SWITCH
suitable for motor safety switch
VOLTAGE_TYPE_FOR_ACTUATING
voltage type for actuating
FUNCTION
function
END_VALUE_ADJUSTMENT_RANGE_UNDELAYED_SHORT_CIRCUIT_RELEASE
end value adjustment range undelayed short-circuit release
INITIAL_VALUE_OF_THE_UNDELAYED_SHORT_CIRCUIT_RELEASE___SETTING_RANGE
initial value of the undelayed short-circuit release - setting range
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions