??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
OSLV
Description
Motor M90
Bill of material
Motor M90
ORDERNO
Motor M90
ACCESSORIES
accessories
Standard EMC filter Single or dual channel Hall sensor with 1, 2, 4, 8, pulsesrevolution
CUSTOMIZATIONS
customizations
EMC filter Thermal protection Output shaft Connector and wiringablaggio
DUTY_TYPE
duty type
S1, S2, S3
MAX_OUTPUT_POWER__W_
max output power (w)
200
NO_LOAD_SPEED__RPM_
no load speed (rpm)
2000÷5000
NOMINAL_VOLTAGE_VDC_
nominal voltage(vdc)
12, 24, 36, 48
STARTING_TORQUE__NM_
starting torque (nm)
3
WEIGHT__KG_
weight (kg)
2,4
NAME
name
Motor M90
Preview - Generation
Podgląd
Formaty
Files
3D
2D

Embedded user actions