??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Je suis d'accord que mes données peuvent être transmises aux fournisseurs de prospects du catalogue
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
OSLV
Description
Motor M76
Bill of material
Motor M76
ORDERNO
Motor M76
ACCESSORIES
accessories
Standard EMC filter Single or dual channel Hall sensor with 1, 2, 4, 8 pulsesrevolution
CUSTOMIZATIONS
customizations
EMC filter Thermal protection Output shaft Connector and wiring
DUTY_TYPE
duty type
S1, S2, S3
MAX_OUTPUT_POWER__W_
max output power (w)
120
NO_LOAD_SPEED__RPM_
no load speed (rpm)
1000÷5000
NR_OF_POLES
nr of poles
2
STARTING_TORQUE__NM_
starting torque (nm)
2,5
SUPPLY_VOLTAGE__VDC_
supply voltage (vdc)
12, 24, 36, 48
WEIGHT__KG_
weight (kg)
1,6
NAME
name
Motor M76
Aperçus & Génération 3D
Aperçu
Formats CAO
Téléchargements
3D
2D

Embedded user actions