??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
OSLV
Description
Motor M76 double flange
Bill of material
Motor M76 double flange
ORDERNO
Motor M76 double flange
ACCESSORIES
accessories
Standard EMC filter Single or dual channel Hall sensor with 1, 2, 4, 8, pulsesrevolution
CUSTOMIZATIONS
customizations
EMC filter Thermal protection Output shaft Connector and wiring
DUTY_TYPE
duty type
S1, S2, S3
MAX_OUTPUT_POWER__W_
max output power (w)
120
NO_LOAD_SPEED__RPM_
no load speed (rpm)
1000÷5000
NOMINAL_VOLTAGE__VDC_
nominal voltage (vdc)
12, 24, 36, 48
STARTING_TORQUE__NM_
starting torque (nm)
2,5
WEIGHT__KG_
weight (kg)
1,6
NAME
name
Motor M76 double flange
Preview - Generation
預覽
格式
Files
3D
2D

Embedded user actions