??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Phidgets
Description
Motion
Bill of material
PhidgetSpatial 003 Basic
ORDERNO
ACCELERATION_MEASUREMENT_MAX
acceleration measurement max
ACCELERATION_MEASUREMENT_RESOLUTION
acceleration measurement resolution
ACCELEROMETER_NOISE
accelerometer noise
AMERICAN_HTS_IMPORT_CODE
american hts import code
8471.80.40.00
CANADIAN_HS_EXPORT_CODE
canadian hs export code
8471.80.00
CONTROLLED_BY
controlled by
COUNTRY_OF_ORIGIN
country of origin
CN (China)
CURRENT_CONSUMPTION_MAX
current consumption max
CURRENT_CONSUMPTION_MIN
current consumption min
OPERATING_TEMPERATURE_MAX
operating temperature max
OPERATING_TEMPERATURE_MIN
operating temperature min
SAMPLING_INTERVAL_MAX
sampling interval max
SAMPLING_INTERVAL_MIN
sampling interval min
NAME
name
GYROSCOPE_NOISE
gyroscope noise
GYROSCOPE_RESOLUTION
gyroscope resolution
GYROSCOPE_SPEED_MAX
gyroscope speed max
MAGNETIC_FIELD_MAX
magnetic field max
MAGNETOMETER_NOISE
magnetometer noise
MAGNETOMETER_RESOLUTION
magnetometer resolution
ALTITUDE_MAX
altitude max
API_OBJECT_NAME
api object name
BACKUP_BATTERY_LIFE
backup battery life
BATTERY_CHARGE_TIME
battery charge time
CIRCULAR_ERROR_PROBABLE__BEST_CASE_
circular error probable (best case)
POSITION_DATA_FORMAT
position data format
RE_ACQUISITION_TIME__HOT_START_
re-acquisition time (hot start)
TIMING_ERROR_MAX
timing error max
TRACKING_SENSITIVITY
tracking sensitivity
UPDATE_RATE
update rate
USB_SPEED
usb speed
USB_VOLTAGE_MAX
usb voltage max
USB_VOLTAGE_MIN
usb voltage min
VELOCITY_ERROR_MAX
velocity error max
VELOCITY_MAX
velocity max
ACCELEROMETER_MINIMUM_DRIFT_Σ
accelerometer minimum drift σ
ACCELEROMETER_OPTIMAL_AVERAGING_PERIOD
accelerometer optimal averaging period
ACCELEROMETER_WHITE_NOISE_Σ
accelerometer white noise σ
ANALOG_TO_DIGITAL_CONVERTER_RESOLUTION
analog to digital converter resolution
SAMPLING_SPEED_MAX
sampling speed max
SAMPLING_SPEED_MAX__WEBSERVICE_
sampling speed max (webservice)
SAMPLING_SPEED_MIN
sampling speed min
SAMPLING_SPEED_MIN__WEBSERVICE_
sampling speed min (webservice)
GRYOSCOPE_MINIMUM_DRIFT_Σ
gryoscope minimum drift σ
GYROSCOPE_OPTIMAL_AVERAGING_PERIOD
gyroscope optimal averaging period
GYROSCOPE_WHITE_NOISE_Σ
gyroscope white noise σ
MAGNETOMETER_MINIMUM_DRIFT_Σ
magnetometer minimum drift σ
MAGNETOMETER_WHITE_NOISE_Σ
magnetometer white noise σ
ACCELERATION_BANDWIDTH
acceleration bandwidth
GYROSCOPE_RESOLUTION__X_AXIS__Y_AXIS_
gyroscope resolution (x-axis, y-axis)
GYROSCOPE_SPEED_MAX__X_AXIS__Y_AXIS_
gyroscope speed max (x-axis, y-axis)
CURRENT_CONSUMPTION
current consumption
HORIZONTAL_DETECTION_RANGE
horizontal detection range
MOTION_DETECTION_DISTANCE
motion detection distance
SENSOR_OUTPUT_TYPE
sensor output type
VERTICAL_DETECTION_RANGE
vertical detection range
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions