??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Offecct
Description
Montparnasse
Bill of material
montparnasse_seat_material____leather_
VARIANTNAME
Seat Material - (Leather)
VARDESIGNCOUNTRY
Design country
Sweden
VAREDITIONNUMBER
Edition number
1
VARMANUFACTURERCOUNTRY
Manufacturer country
Sweden
VARMANUFACTURERNAME
Manufacturer name
Offecct
VARNOMINALHEIGHT
Nominal height
800
VARNOMINALWIDTH
Nominal width
750
VARPRODUCTSKU
Product SKU
Montparnasse
VARPRODUCTFAMILY
Product family
Furniture
VARPRODUCTGROUP
Product group
table
VARPRODUCTNAME
Product name
Montparnasse
VARREGIONAFRICA
Region Africa
LR, MA, MU, SC, TN, TZ, ZA
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONASIA
Region Asia
AZ, BD, CN, HK, ID, IN, JP, KH, KR, KZ, MV, MY, PH, SG, TH, TW, VN
VARREGIONEUROPE
Region Europe
AL, AT, AX, BA, BE, BG, CH, CY, CZ, DE, DK, EE, ES, FI, FO, FR, GB, GR, HR, HU, IE, IS, IT, JE, LI, LT, LU, LV, MC, ME, NL, NO, PL, PT, RO, RS, RU, SE, SI, SK, UA
VARREGIONMIDDLEEAST
Region Middle East
AE, BH, EG, IL, IR, JO, KW, LB, OM, PS, QA, SA, TR
VARREGIONNORTHAMERICA
Region North America
AW, BB, BS, CA, CR, GT, HN, JM, MX, PA, PR, SX, TT, US, VG, VI
VARREGIONOCEANIA
Region Oceania
AU, NZ, PF
VARREGIONSOUTHAMERICA
Region South America
AR, BR, CL, CO, EC, FK, PE, PY, UY, VE
VARWEIGHTNETKG
Weight Net (Kg)
8.5
VARBIMOBJECTCATEGORY
BIMobject category
Armchairs
VARIFCCLASSIFICATION
IFC Classification
Furniture
VARUNSPSCCODE
UNSPSC Code
56
VARMATERIALMAIN
Material main
Upholstery
VARMATERIALSECONDARY
Material secondary
Metal
VARPRODUCTGUID
Product Guid
6796e6ca-94bc-461e-8371-61486b6eadbc
VARTECHNICALDESCRIPTION
Technical description
http://www.offecct.se/files/downloads/Prodblad_eng/OFFECCT_MONTPARNASSE_EN_LOW.pdf
VARBOSUSENATIVEGEOMETRIES
BOSUseNativeGeometries
1
VARBOS0127127127VISIBILITY
BOS_0_127_127_127_Visibility
0
VARBOS0BLUE
BOS_0_Blue
127
VARBOS0GREEN
BOS_0_Green
127
VARBOS0NATIVEVISIBILITY
BOS_0_Native_Visibility
1
VARBOS0RED
BOS_0_Red
127
VARBOS0VISIBILITY
BOS_0_Visibility
1
VARBOS1127127127VISIBILITY
BOS_1_127_127_127_Visibility
0
VARBOS1BLUE
BOS_1_Blue
127
VARBOS1GREEN
BOS_1_Green
127
VARBOS1NATIVEVISIBILITY
BOS_1_Native_Visibility
1
VARBOS1RED
BOS_1_Red
127
VARBOS1VISIBILITY
BOS_1_Visibility
1
VARBOS2127127127VISIBILITY
BOS_2_127_127_127_Visibility
0
VARBOS2BLUE
BOS_2_Blue
127
VARBOS2GREEN
BOS_2_Green
127
VARBOS2NATIVEVISIBILITY
BOS_2_Native_Visibility
1
VARBOS2RED
BOS_2_Red
127
VARBOS2VISIBILITY
BOS_2_Visibility
1
VARBOSSEATMATERIAL
BOS_Seat_Material
Leather
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions