??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
DELABIE
Description
MONOBLOCO S21 WC pan with cistern
Bill of material
MONOBLOCO S21 WC pan with cistern
ORDERNO
MONOBLOCO S21 WC pan with cistern
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
WC
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
French manufacturer Delabie is a leader in the European sanitary ware market for non-domestic places. Water controls, solutions for disabled people, sanitary ware, for schools, leisure centres, offices, hospitals, airports…
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FEATURES_
features
Floor-standing WC pan with dual flush cistern 3/6 L. Bacteriostatic 304 stainless steel. Stainless steel thickness: 1.5mm. One-piece pressed WC bowl, seam-free for better hygiene. WC bowl surface is polished with rounded edges for easy cleaning. Concealed perimetral flushing rim. Water supply can be recessed from below or exposed from the side (right/left). Recessed horizontal or vertical waste outlet. Supplied with PVC pipe. Pre-drilled holes for fixing the toilet seat. Supplied with stainless steel blanking caps when installed without toilet seat lid. Quick and easy to install: 2 access panels with theft prevention TORX security screws. CE marked. Complies with European standard EN 997 for 4L flush. Optional toilet seat with or without lid. Weight: 21kg.
FINISH
finish
GRADE
grade
CE
HOST
host
1
KEYNOTE
keynote
MANUFACTURER
manufacturer
DELABIE
MANUFACTURERNAME
manufacturername
DELABIE
MANUFACTURERURL
manufacturerurl
http://www.delabie.com/
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
MONOBLOCO S21 WC pan
MODELNUMBER
modelnumber
110390
NAME
name
MONOBLOCO S21 WC pan with cistern
NOMINALHEIGHT
nominalheight
815
NOMINALLENGTH
nominallength
370
NOMINALWIDTH
nominalwidth
620
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PRODUCTINFORMATION
productinformation
http://www.delabie.com/products/110390
RADIUS
radius
8.300
RADIUS_EVACUARTION
radius evacuartion
50
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SERIALNUMBER
serialnumber
3456330153522
SHARED
shared
0
TYPE_COMMENTS
type comments
Close coupled WC
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.delabie.com/
VERSION
version
v1
WARRANTYDESCRIPTION
warrantydescription
Any manufacturing defect
WARRANTYDURATIONUNIT
warrantydurationunit
10 years
WEIGHT
weight
21kg
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions