??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Delta Balustrades
Description
Mono bb3 Offset Radius Bracket Baluster
Bill of material
mono___bb3_offset_radius_bracket___baluster_sf7_special_side_fixing___50mm_x_20mm
VARIANTNAME
VARPOST
Post
0
VARTOPCUTANGLE
Top Cut Angle
33.69
VARSLOPEANGLE
Slope Angle
0
VARSIDEFIXINGOFFSET
Side Fixing Offset
50 mm
VARSIDEFIXINGBALUSTERDOWNSTAND
Side Fixing Baluster Downstand
175 mm
VAROFFSETSTEMHEIGHT
Offset Stem Height
799.999999999999 mm
VAROFFSETSTEMANGLE
Offset Stem Angle
33.69
VARFIXINGPLATEWIDTH
Fixing Plate Width
100 mm
VARFIXINGPLATEHEIGHT
Fixing Plate Height
130 mm
VARBOTTOMCUTANGLE
Bottom Cut Angle
20
VARBALUSTERTHICKNESS
Baluster Thickness
20 mm
VARBALUSTERHEIGHT
Baluster Height
900 mm
VARBALUSTERDEPTH
Baluster Depth
50 mm
VARURL
URL
www.deltabalustrades.com
VARMODEL
Model
VARMANUFACTURER
Manufacturer
Delta Balustrades
VARKEYNOTE
Keynote
L30
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions