??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hope Industrial Systems
Description
Monitor-Mounted Keyboards
Bill of material
Monitor-Mounted Keyboards
ORDERNO
Monitor-Mounted Keyboards
BUTTON_POINTER
button pointer
Technology – Hall effect sensorUse with Gloves – compatible with all gloves
CAPACITIVE_TOUCHPAD
capacitive touchpad
Dimensions (W x H) – 65 mm x 49 mm (2.56″ x 1.94″)Resolution – 40 counts mmUse with Gloves – compatible with thin gloves; for heavy gloves see our Button Pointer modelsUse with Standing Water – while touchpad is designed for use in wet environments, standing water on the touchpad can diminish pointer accuracy. Once water is wiped away, normal accuracy is instantly restored.
COMPLIANCES_AND_CERTIFICATIONS
compliances and certifications
Electrical – UL 60950 3rd Edition cUL Listed Product, CE, FCC Class AEnvironmental – WEEEHazardous Locations (when used with Universal Mount Monitors) – I.T.E. for Class I, II, III, Division 2 for Groups A, B, C, D, F, G; Temp Code T5 or T4A (depending on the monitor used) (file No. E334953) per ANSIISA-12.12.01-2015 and CANCSA C22.2 No. 213-15
COMPUTER_CONNECTION
computer connection
Connection – single USB type A
ENVIRONMENTAL
environmental
NEMA RatingStainless Steel Models – sealed to NEMA 4X, IP65IP66 standards for harsh, industrial environmentsBlack Carbon Steel Models – sealed to NEMA 4, IP65IP66 standards for harsh, industrial environmentsOperating Temperature – -20° to 60°C (-4° to 140°F)Storage Temperature – -40° to 90°C (-40° to 194°F)
KEYPAD
keypad
Keys – 102-key functionality with numeric keypad and 24 function keysOverlay – polyester membrane with short-travel keys; chemical, abrasion, and scratch resistantKey Switches – highly reliable OMRON mechanical switchesKey Switch Force Travel – 0.59 lb. (2.6 N) 0.3 mm (0.012″)Key Switch Life – 3 million cycles
PHYSICAL
physical
Dimensions (W x H x D) – 416.6 mm x 193.4 mm x 50.8 mm (16.40″ x 7.62″ x 2.00″) (thickest dimension at base; narrows to 1″)Weight – 3.2 kg (7 lbs.)
NAME
name
Monitor-Mounted Keyboards
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions