??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
AERCO International
Description
Modulex EXT
Bill of material
Modulex EXT 1500-3000
ORDERNO
APPARENT_POWER
apparent power
ASSEMBLY_CODE
assembly code
D3020100
BACK_EXHAUST_PIVOT_DISTANCE
back exhaust pivot distance
CATEGORY
category
CLASSIFICATION
classification
0
CONDENSATE_RADIUS
condensate radius
CONNECTOR_DESCRIPTION
connector description
CONNECTOR_DESCRIPTION_2
connector description 2
CONNECTOR_DESCRIPTION_3
connector description 3
CONNECTOR_DESCRIPTION_4
connector description 4
CONNECTOR_DESCRIPTION_5
connector description 5
CONNECTOR_DESCRIPTION_6
connector description 6
CONNECTOR_DESCRIPTION_7
connector description 7
CONNECTOR_DISTANCE
connector distance
COPYRIGHT__
copyright ©
Aerco © 2013
COST
cost
0
CTRL_CONNECTOR_ANGLE
ctrl connector angle
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
DEPTH
depth
DESCRIPTION
description
Low NOx Gas Fired Boiler
DESIGN_OPTION
design option
-1
DUCT_MATERIAL
duct material
ENCLOSURE_MATERIAL
enclosure material
EXHAUST_AIR_FLOW
exhaust air flow
EXHAUST_AIR_PRESSURE_DROP
exhaust air pressure drop
0
EXHAUST_RADIUS
exhaust radius
FAMILY_NAME
family name
FREQUENCY
frequency
60
FULL_LOAD_AMPS
full load amps
GAS_CONNECTION_RADIUS
gas connection radius
GAS_PRESSURE_DROP
gas pressure drop
0
GAS_PRESSURE_RANGE
gas pressure range
HAS_BACK_EXHAUST_CONNECTION
has back exhaust connection
0
HAS_LEFT_EXHAUST_CONNECTION
has left exhaust connection
HAS_RIGHT_EXHAUST_CONNECTION
has right exhaust connection
HEIGHT
height
HOST
host
5
KEYNOTE
keynote
LEFT_RIGHT_PIVOT_DISTANCE
left/right pivot distance
LENGTH
length
LOAD_CLASSIFICATION
load classification
MANUFACTURER
manufacturer
AERCO
MASSUNIT
massunit
1
MAXIMUM_OPERATING_PRESSURE
maximum operating pressure
92 psi
MAXIMUM_OPERATING_TEMPERATURE
maximum operating temperature
MAXIMUM_WATER_FLOW
maximum water flow
MINIMUM_WATER_FLOW
minimum water flow
MODEL
model
NUMBER_OF_POLES
number of poles
3
OFFSET
offset
OMNICLASS_NUMBER
omniclass number
23.75.10.11.14.14
OMNICLASS_TITLE
omniclass title
Condensing Boilers
OPERATING_WEIGHT
operating weight
PART_TYPE
part type
0
PIPE_MATERIAL
pipe material
POWER_FACTOR
power factor
1
PRODUCT_DOCUMENTATION_LINK
product documentation link
PRODUCT_PAGE_URL
product page url
http://aerco.com/product/modulex-ext
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
TOTAL_HEATING_CAPACITY
total heating capacity
TOTAL_INPUT
total input
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.aerco.com/
VERSION
version
2
VOLTAGE
voltage
120.000
WATER_CONNECTION_RADIUS
water connection radius
WATER_PRESSURE_DROP
water pressure drop
WATER_RETURN_FLOW
water return flow
WATER_SUPPLY_FLOW
water supply flow
WATER_VOLUME
water volume
NAME
name
AIR_INTAKE_CONNECTION_RADIUS
air intake connection radius
AIR_INTAKE_OUTSIDE_RADIUS
air intake outside radius
AIR_INTAKE_SIZE
air intake size
BREECH_AIR_INLET_SIZE
breech air inlet size
COMBUSTION_AIR_PRESSURE_DROP
combustion air pressure drop
CONNECTOR_DESCRIPTION_8
connector description 8
CTRL_GAS_CONNECTION_ANGLE
ctrl gas connection angle
CTRL_WATER_CONNECTION_ANGLE
ctrl water connection angle
DESIGN_FLOW_RATE
design flow rate
ENCLOSURE_DEPTH
enclosure depth
ENCLOSURE_FINISH
enclosure finish
ENTERING_WATER_TEMPERATURE
entering water temperature
EXHAUST_CONNECTION_RADIUS
exhaust connection radius
EXHAUST_OUTSIDE_RADIUS
exhaust outside radius
EXHAUST_PIVOT_DISTANCE
exhaust pivot distance
FLANGE_OUTSIDE_RADIUS
flange outside radius
FLANGE_THICKNESS
flange thickness
FLOW_RATE
flow rate
FLUE_CONNECTION_SIZE
flue connection size
FUEL_TYPE
fuel type
GAS_CONNECTION_DISTANCE
gas connection distance
GAS_CONNECTION_NPT
gas connection npt
GAS_TRAIN
gas train
GAS_VENT_CONNECTION
gas vent connection
GAS_VENT_CONNECTION_RADIUS
gas vent connection radius
HAS_LEFT_GAS_CONNECTION
has left gas connection
HAS_LEFT_WATER_CONNECTION
has left water connection
HAS_RIGHT_GAS_CONNECTION
has right gas connection
HAS_RIGHT_WATER_CONNECTION
has right water connection
HEATING_SURFACE_AREA
heating surface area
LEAVING_WATER_TEMPERATURE
leaving water temperature
LOCATION
location
OVERALL_DEPTH
overall depth
OVERALL_HEIGHT
overall height
OVERALL_WIDTH
overall width
PART_LENGTH
part length
SUPPORT_MATERIAL
support material
TEMPERATURE_RISE
temperature rise
THERMAL_EFFICIENCY
thermal efficiency
WATER_CONNECTION_SIZE
water connection size
WATER_PIPE_DISTANCE
water pipe distance
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions