??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 156
HELP_VARIABLE
Company
ETI
Description
Modular contactors
Bill of material
002464117
ORDERNO
ADDITIONAL_EQUIPMENT_POSSIBLE
additional equipment possible
BASIC_PACKAGING_VOLUME
basic packaging volume
BUILT_IN_DEPTH
built-in depth
CATALOGUE_GROUP
catalogue group
CONSTRUCTION_SIZE
construction size
CUSTOMS_TARIFF
customs tariff
DEGREE_OF_PROTECTION__IP_
degree of protection (ip)
DESCRIPTION
description
EAN_CODE_BASIC_PACKAGING
ean code basic packaging
EAN_CODE_PACKAGING_TRANSPORT
ean code packaging transport
EAN_CODE_PRODUCT
ean code product
ETI_CODE
eti code
FUNCTION
function
LEVEL
level
Modular contactors
MAX__INCANDESCENT_LAMP_LOAD
max. incandescent lamp load
MAX__LOAD_FLUORESCENT_LAMP
max. load fluorescent lamp
MAX__LOAD_FLUORESCENT_LAMP__DUO_CIRCUIT_
max. load fluorescent lamp (duo circuit)
MAX__LOAD_FLUORESCENT_LAMP__PARALLEL_COMPENSATED_
max. load fluorescent lamp (parallel compensated)
NO__OF_NC_CONTACTS
no. of nc contacts
NO__OF_NO_CONTACTS
no. of no contacts
NUMBER_OF_CONTACTS_AS_NORMALLY_CLOSED_CONTACT
number of contacts as normally closed contact
NUMBER_OF_CONTACTS_AS_NORMALLY_OPEN_CONTACT
number of contacts as normally open contact
NUMBER_OF_NORMALLY_CLOSED_CONTACTS
number of normally closed contacts
NUMBER_OF_NORMALLY_OPEN_CONTACTS
number of normally open contacts
PACKAGING_VOLUME
packaging volume
PALETE_VOLUME
palete volume
QTY__BASIC_PACKAGING
qty. basic packaging
QTY__PACKAKING
qty. packaking
QTY__TRANSPORT
qty. transport
RATED_EXCITATION_VOLTAGE
rated excitation voltage
RATED_OPERATING_VOLTAGE
rated operating voltage
RATED_OPERATION_CURRENT
rated operation current
RATED_OPERATION_CURRENT_IE_AT_AC_1
rated operation current ie at ac-1
RATED_OPERATION_CURRENT_IE_AT_AC1__A_
rated operation current ie at ac1 (a)
SIZE
size
SLIDER_FOR_HAND_SWITCH
slider for hand switch
TYPE
type
UTILITY_CATEGORY
utility category
VOLTAGE_TYPE__EXCITATION_VOLTAGE_
voltage type (excitation voltage)
VOLTAGE_TYPE__OPERATING_VOLTAGE_
voltage type (operating voltage)
WEIGHT
weight
WEIGHT_BASIC_PACKAGING
weight basic packaging
WEIGHT_PACKAGING_TRANSPORT
weight packaging transport
WEIGHT_PRODUCT
weight product
NAME
name
CONTROL_VOLTAGE_1
control voltage 1
CONTROL_VOLTAGE_2
control voltage 2
FREQUENCY_CONTROL_VOLTAGE_1
frequency control voltage 1
FREQUENCY_CONTROL_VOLTAGE_2
frequency control voltage 2
MANUAL_OPERATION_POSSIBLE
manual operation possible
MAX__SWITCHING_CURRENT__COS_PHI___0_6_
max. switching current (cos phi = 0.6)
MOUNTING_METHOD
mounting method
RATED_SWITCH_CURRENT
rated switch current
SUPPLY_VOLTAGE
supply voltage
VOLTAGE_TYPE_OF_SUPPLY_VOLTAGE
voltage type of supply voltage
WIDTH_IN_NUMBER_OF_MODULAR_SPACINGS
width in number of modular spacings
FOR_USE_WITH
for use with
FUNCTION_ACCESSORIES
function accessories
TYPE_OF_ACCESSORY
type of accessory
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions