??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Я согласен, что мои данные могут быть переданы потенциальным создателям каталога
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Helvex
Description
Model TV-203
Bill of material
TV-203
ORDERNO
TV-203
ALWAYS_VERTICAL
always vertical
1
BATTERIES
batteries
Works With A Commercial Lithium Battery
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Electronic Spout For Hospital
DESIGN_OPTION
design option
-1
DETECTION_RANGE
detection range
1.9" (50 mm) - 9.4" (240 mm)
DOCUMENTATION
documentation
http://www.helvex.com.mx/productos/fichas/TV-203.pdf
FEATURES
features
Check Valve With Filter, Requires Ground Connection, Swivel Outlet
FEEDING_VOLTAGE
feeding voltage
6
HOST
host
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
INLET_THREADS
inlet threads
½" - 14 NPSM
MANUFACTURER
manufacturer
HELVEX
MASSUNIT
massunit
1
MAX__WORKING_PRESSURE
max. working pressure
85.300
MIN__WORKING_PRESSURE
min. working pressure
5.700
MODEL
model
TV-203
OMNICLASS_NUMBER
omniclass number
23.45.00.00
OMNICLASS_TITLE
omniclass title
Sanitary, Laundry, and Cleaning Equipment
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SUPPORT_BASE_DIAMETER
support base diameter
3.000
TOTAL_HEIGHT
total height
13.700
TOTAL_LENGTH
total length
6.100
TYPE_COMMENTS
type comments
Electronic Line
URL
url
http://www.helvex.com.mx/contenido.php?producto=807
VENT_CONNECTION
vent connection
0
VERSION
version
2014
WASTE_CONNECTION
waste connection
0
WFU
wfu
0
WORK_PLANE_BASED
work plane-based
0
NAME
name
Model TV-203
Preview - Generation
Предпросмотр
Форматы
Файлы
3D
2D

Embedded user actions