??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Helvex
Description
Model TV-061Salida TV-061
Bill of material
TV-061
ORDERNO
TV-061
ALWAYS_VERTICAL
always vertical
1
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Nuva Tub Spout With Diverter
DESIGN_OPTION
design option
-1
DOCUMENTATION
documentation
http://www.helvex.com.mx/productos/fichas/TV-061.pdf
FEATURES
features
Diverter Val-Vex
HOST
host
0
HW_CONNECTION
hw connection
1
HWFU
hwfu
0
INLET_THREADS
inlet threads
Return Elbow ½" -14 NPT
INSTRUCTIVE
instructive
http://www.helvex.com.mx/productos/instructivos/TV-061.pdf
MANUFACTURER
manufacturer
Helvex
MASSUNIT
massunit
1
MAX__WORKING_PRESSURE
max. working pressure
85.340
MIN__WORKING_PRESSURE
min. working pressure
2.850
MODEL
model
TV-061
OMNICLASS_NUMBER
omniclass number
23.45.00.00
OMNICLASS_TITLE
omniclass title
Sanitary, Laundry, and Cleaning Equipment
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TOTAL_LENGTH
total length
10
TOTAL_WIDTH
total width
3.400
TYPE_COMMENTS
type comments
Tub Spouts
URL
url
http://www.helvex.com.mx/contenido.php?linea=TnV2YQ==
VENT_CONNECTION
vent connection
0
VERSION
version
2014
WASTE_CONNECTION
waste connection
0
WFU
wfu
0
WORK_PLANE_BASED
work plane-based
0
NAME
name
Model TV-061Salida TV-061
Preview - Generation
预览
格式
历史记录
3D
2D

Embedded user actions