??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Acorn Engineering Company
Description
Model TDF-24
Bill of material
TDF-24
ORDERNO
TDF-24
ASSEMBLY_CODE
assembly code
D2010
BDS__BEEHIVE_DOME_STRAINER
bds- beehive dome strainer
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Terrazzo Drop Front Mop Sink 24"
DESIGN_OPTION
design option
-1
DESIGNED_BY
designed by
Acorn Revit Design team
HOST
host
5
HW_CONNECTION
hw connection
1
HWFU
hwfu
0
KDG3__RUBBER_DRAIN_GASKET_FOR_3__WASTE_PIPE
kdg3- rubber drain gasket for 3" waste pipe
0
KDG32__RUBBER_DRAIN_GASKET_REDUCER_FOR_2__WASTE_PIPE
kdg32- rubber drain gasket reducer for 2" waste pipe
0
KFC__FAUCET__CHROME_FINISH__H_C_
kfc- faucet, chrome finish (h&c)
0
KH36__HOSE_36__LONG_WITH_WALL_HANGER
kh36- hose 36" long with wall hanger
0
KMH__MOP_HANGER_WITH_3_GRIPS_ON_A_STAINLESS_STEEL_BRACKET
kmh- mop hanger with 3 grips on a stainless steel bracket
0
KWG__WALL_GUARD__SHIPPED_LOOSE__SPECIFY_NUMBER_OF_SIDES___1_SIDE____2_SIDES____3_SIDES_SPECIFY_LENGTHS__24__QTY____32__QTY____36__QTY
kwg- wall guard (shipped loose) specify number of sides 1 side 2 sides 3 sides specify lengths 24" qty 32" qty 36" qty
0
MANUFACTURER
manufacturer
Acorn
MASSUNIT
massunit
1
MATERIAL
material
Terrazzo
MODEL
model
TDF-24
OMNICLASS_NUMBER
omniclass number
23.45.30.00
OMNICLASS_TITLE
omniclass title
Washing and Waste Disposal Equipment
PART_TYPE
part type
0
PHONE_
phone#
626-336-4561
REVISED_DATE
revised date
11/10/16
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
SSC__STAINLESS_STEEL_CAP
ssc- stainless steel cap
0
TDF_24_TERRAZZO_DROP_FRONT_MOP_SINK_24_
tdf-24 terrazzo drop front mop sink 24"
0
TEMPERED_WATER_CONNECTION
tempered water connection
0
TF1__TILING_FLANGE__REAR_SIDE
tf1- tiling flange, rear side
0
TF2__TILING_FLANGE__2_ADAJCENT_SIDES_SPECIFY____RIGHT___REAR____LEFT___REAR
tf2- tiling flange, 2 adajcent sides specify right & rear left & rear
0
TF3__TILING_FLANGE__3_SIDES
tf3- tiling flange, 3 sides
0
URL
url
http://www.acorneng.com
VENT_CONNECTION
vent connection
0
VERSION
version
2010
WASTE_CONNECTION
waste connection
0
WFU
wfu
0
NAME
name
Model TDF-24
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions