??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AcornVac
Description
Model ST70-38
Bill of material
Model ST70-38
ORDERNO
Model ST70-38
ASSEMBLY_CODE
assembly code
D2020300
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
The Acorn ST70 is an ASSE 1070 certified, lead free tempering valve that protects against dangerously hot water in any commercial sink or lavatory application. This valve can be used with any type of faucet for maximum flexibility and can accommodate a single lavatory or up to 8 hand washing stations having a 0.5 gpm flow rate.
DESIGN_OPTION
design option
-1
DESIGNED_BY
designed by
Allied Technical Services
FAMILY_NAME
family name
HOST
host
5
HW_CONNECTION
hw connection
1
HWFU
hwfu
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
Acorn Engineering Company
MASSUNIT
massunit
1
MATERIAL
material
MB___MOUNTING_BRACKET
mb - mounting bracket
0
MODEL
model
ST70-38
OMNICLASS_NUMBER
omniclass number
23.65.00.00
OMNICLASS_TITLE
omniclass title
Supply and Distribution of Liquids and Gases
PART_TYPE
part type
0
PHONE_
phone#
626-336-4561
PRODUCT_URL
product url
http://www.acorneng.com/uploads/fileLibrary/ST70.pdf
REVISED_DATE
revised date
09/16/14
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
ST70_38___BRASS_VALVE_BODY_WITH_3_8__COMPRESSION_CONNECTIONS
st70-38 - brass valve body with 3/8” compression connections
1
TEMPERED_WATER_CONNECTION
tempered water connection
1
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.acorneng.com/
VENT_CONNECTION
vent connection
0
WASTE_CONNECTION
waste connection
0
WFU
wfu
0
NAME
name
Model ST70-38
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions