??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AcornVac
Description
Model S1320
Bill of material
Model S1320
ORDERNO
Model S1320
AL1___ELECTRIC_ALARM_WITH_LIGHT_AND_HORN
al1 - electric alarm with light and horn
0
AL2___ELECTRIC_ALARM_WITH_FLASHING_LIGHT_AND_HORN
al2 - electric alarm with flashing light and horn
0
AMPERAGE
amperage
0
ASSEMBLY_CODE
assembly code
BF___BARRIER_FREE__HANDICAP_ACCESIBLE
bf - barrier free, handicap accesible
0
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Combination Station, Plastic Bowl Eye/Face Wash and Showerhea
DESIGN_OPTION
design option
-1
DESIGNED_BY
designed by
ATS BIM Team
FAMILY_NAME
family name
FLW1___FLOOR_SWITH__SINGLE_POLE
flw1 - floor swith, single pole
0
FPV___FREEZE_PROTECTION_VALVE__EYEWASH_ONLY_
fpv - freeze protection valve (eyewash only)
0
HFC___HAND_FOOT_CONTROL
hfc - hand foot control
0
HOST
host
5
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
Acorn Safety
MASSUNIT
massunit
1
MATERIAL
material
MC1___MODESTY_CURTAIN_FOR_HORIZONTAL_SHOWERS
mc1 - modesty curtain for horizontal showers
0
MODEL
model
S1320
MS1___MAP__MAGNETICALLY_ACTUATED_POXIMITY__SWITCH__FOR_ONE__1__ACTUATOR
ms1 - map (magnetically actuated poximity) switch, for one (1) actuator
0
MS2___MAP__MAGNETICALLY_ACTUATED_POXIMITY__SWITCHES__FOR_TWO__2__ACTUATORS
ms2 - map (magnetically actuated poximity) switches, for two (2) actuators
0
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PCP___POLISHED_CHROME_PLATED_PIPE
pcp - polished chrome plated pipe
0
PHONE_
phone#
626-336-4561
REVISED_DATE
revised date
06/08/12
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SDC___STAINLESS_STEEL_DUST_COVERS
sdc - stainless steel dust covers
0
SHARED
shared
1
SPV___SCALD_PROTECTION_VALVE__EYEWASH_ONLY_
spv - scald protection valve (eyewash only)
0
TEMPERED_WATER_CONNECTION
tempered water connection
1
TMV33___THERMOSTATIC_MIXING_VALVEIS_ASSE_LISTED_PER_THE_ASSE_1071_STANDARD__THE_TEPID_OUTPUT_WATER_COMPLIES_WITH_ANSI_Z358_1_STANDARD_
tmv33 - thermostatic mixing valveis asse listed per the asse 1071 standard. the tepid output water complies with ansi z358.1 standard.
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.acornsafety.com
VENT_CONNECTION
vent connection
0
VOLTAGE
voltage
0
WASTE_CONNECTION
waste connection
1
WFU
wfu
0
NAME
name
Model S1320
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions