??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Helvex
Description
Model RM-26
Bill of material
RM-26
ORDERNO
RM-26
ALWAYS_VERTICAL
always vertical
1
CERTIFICATION
certification
http://helvex.com/productos/vistas/RM-26.pdf
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DATA_SHEET
data sheet
http://helvex.com/productos/fichas/RM-26.pdf
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Height Sliding Shower With Three Spray Modes With Antiscale System
DESIGN_OPTION
design option
-1
FEATURES
features
Shower Medium And High Pressure; Semi-Recessed Fixture; Setting Kit Included; Adjustable Height Mechanism; Length Hose 59" (1,5 m); With Antiscale System; Three Fixed Jet Modes
HOST
host
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
INLET_THREADS
inlet threads
½" - 14 NPT
INSTRUCTIVE
instructive
http://helvex.com/productos/instructivos/RM-26.pdf
MANUFACTURER
manufacturer
HELVEX
MASSUNIT
massunit
1
MAX__WATER_FLOW
max. water flow
2.640
MAX__WORKING_PRESSURE
max. working pressure
85.340
MIN__WATER_FLOW
min. water flow
0.660
MIN__WORKING_PRESSURE
min. working pressure
14.220
MODEL
model
RM-26
OMNICLASS_NUMBER
omniclass number
23.45.00.00
OMNICLASS_TITLE
omniclass title
Sanitary, Laundry, and Cleaning Equipment
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TOTAL_DEPTH
total depth
1.900
TOTAL_LENGTH
total length
22.800
TOTAL_WIDTH
total width
10
TYPE_COMMENTS
type comments
Hand Shower
URL
url
http://helvex.com/contenido.php?producto=711
VENT_CONNECTION
vent connection
0
VERSION
version
2014
WASTE_CONNECTION
waste connection
0
WFU
wfu
0
WORK_PLANE_BASED
work plane-based
0
NAME
name
Model RM-26
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions