??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AcornVac
Description
Model MV17-5
Bill of material
Model MV17-5
ORDERNO
Model MV17-5
ASSEMBLY_CODE
assembly code
D2020
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Lead-Free Thermostatic Mixing Valves
DESIGN_OPTION
design option
-1
DESIGNED_BY
designed by
Acorn Revit Design team
FAMILY_NAME
family name
HOST
host
5
HW_CONNECTION
hw connection
1
HWFU
hwfu
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
Acorn
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
MV17-5
MV17_5_LEAD_FREE_THERMOSTATIC_MIXING_VALVE
mv17-5 lead-free thermostatic mixing valve
1
OMNICLASS_NUMBER
omniclass number
23.45.30.00
OMNICLASS_TITLE
omniclass title
Washing and Waste Disposal Equipment
PART_TYPE
part type
0
PHONE_
phone#
626-336-4561
REVISED_DATE
revised date
10/31/16
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
TEMPERED_WATER_CONNECTION
tempered water connection
1
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.acorneng.com
VENT_CONNECTION
vent connection
0
WASTE_CONNECTION
waste connection
0
WFU
wfu
0
NAME
name
Model MV17-5
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions