??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AcornVac
Description
Model MV17-1
Bill of material
Model MV17-1
ORDERNO
Model MV17-1
AMPERAGE
amperage
0
ASSEMBLY_CODE
assembly code
D2020300
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
MV17-1 Brass Valve Body With (2), 1/2” NPT Brass Ball Valves, Shipped Loose
DESIGN_OPTION
design option
-1
DESIGNED_BY
designed by
Allied Technical Services
FAMILY_NAME
family name
HOST
host
5
HW_CONNECTION
hw connection
1
HWFU
hwfu
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
Acorn Engineering Company
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
MV17-1
MV17_1___BRASS_VALVE_BODY_WITH__2___1_2__NPT_BRASS_BALL_VALVES__SHIPPED_LOOSE
mv17-1 - brass valve body with (2), 1/2” npt brass ball valves, shipped loose
1
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OTG___OUTLET_TEMPERATURE_GAUGE
otg - outlet temperature gauge
0
PART_TYPE
part type
0
PHONE_
phone#
626-336-4561
REVISED_DATE
revised date
22/04/14
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
TEMPERED_WATER_CONNECTION
tempered water connection
1
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.acorneng.com/
VENT_CONNECTION
vent connection
0
VOLTAGE
voltage
0
WASTE_CONNECTION
waste connection
0
WFU
wfu
0
NAME
name
Model MV17-1
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions