??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Helvex
Description
Model MEP-2009
Bill of material
MEP-2009
ORDERNO
MEP-2009
ALWAYS_VERTICAL
always vertical
1
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0.500
DESCRIPTION
description
Faucet Cibeles 8" To 12" With Push Drain
DESIGN_OPTION
design option
-1
ELEVACI_N_POR_DEFECTO
elevación por defecto
0.500
FEATURES
features
Valvex I Compression Left
HOST
host
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
INLET_THREADS
inlet threads
½" - 14 NPSM
INSTALLATION_ADJUSTMENT
installation adjustment
8", 10" Or 12"
INSTRUCTIVE
instructive
http://www.helvex.com.mx/mezcladora-mep-2009
MANUFACTURER
manufacturer
HELVEX
MASSUNIT
massunit
1
MAX__WORKING_PRESSURE
max. working pressure
85.340
MIN__WORKING_PRESSURE
min. working pressure
3.550
MODEL
model
MEP-2009
OMNICLASS_NUMBER
omniclass number
23.45.55.17
OMNICLASS_TITLE
omniclass title
Mixing Faucets
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
1
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
TOTAL_HEIGHT
total height
5
TOTAL_LENGTH
total length
12.000
TOTAL_WIDTH
total width
4.300
TYPE_COMMENTS
type comments
Lavatory Faucet Assemblies
URL
url
http://www.helvex.com.mx/mezcladora-mep-2009
VENT_CONNECTION
vent connection
0
VERSION
version
2016
WASTE_CONNECTION
waste connection
0
WFU
wfu
0
WORK_PLANE_BASED
work plane-based
1
NAME
name
Model MEP-2009
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions