??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Helvex
Description
Model MB-1012
Bill of material
MB-1012
ORDERNO
MB-1012
AIR_FLOW
air flow
101.700
AIR_TEMPERATURE_TO_4_
air temperature to 4"
55
AIR_VELOCITY
air velocity
90
AUTOMATIC_SHUT_OFF
automatic shut off
60
COST
cost
0
CURRENT_CONSUMPTION
current consumption
8.4
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
53
DESCRIPTION
description
Incluye Herramienta y Paquete de Sujeción, Opera con un Sensor Infrarrojo, Conexión Monofásica a 120 Vca
DESIGN_OPTION
design option
-1
DRYING_TIME
drying time
15
ELECTRICAL_PROTECTION
electrical protection
Restored Auto Thermostat Engin Blows at 105°C
HOST
host
5
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
MANUFACTURER
manufacturer
HELVEX S.A. DE C.V.
MASSUNIT
massunit
1
MODEL
model
MB-1012
NOISE
noise
78 dB
OMNICLASS_NUMBER
omniclass number
23.45.00.00
OMNICLASS_TITLE
omniclass title
Sanitary, Laundry, and Cleaning Equipment
PART_TYPE
part type
0
POWER_CONSUMPTION
power consumption
1000
RANGE_OF_ACTIVATION
range of activation
Self-Adjusting 180 mm Max.
ROOM_CALCULATION_POINT
room calculation point
1
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
TOTAL_DEPTH
total depth
5.4
TOTAL_HEIGHT
total height
7.1
TOTAL_LENGTH
total length
9.8
TYPE_COMMENTS
type comments
Secador de Manos Turbo
URL
url
http://www.helvex.com.mx/secador-de-manos-mb-1012
VENT_CONNECTION
vent connection
0
VERSION
version
2015
VOLTAGE
voltage
120
VOLTAGE_2
voltage 2
60
WASTE_CONNECTION
waste connection
0
WFU
wfu
0
NAME
name
Model MB-1012
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions