??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Я согласен, что мои данные могут быть переданы потенциальным создателям каталога
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Helvex
Description
Model MB-1012-AI-AI
Bill of material
MB-1012-AI
ORDERNO
MB-1012-AI
AIR_FLOW
air flow
101.700
AIR_TEMPERATURE_TO_4_
air temperature to 4"
55
AIR_VELOCITY
air velocity
90
ALWAYS_VERTICAL
always vertical
1
AUTOMATIC_SHUT_OFF
automatic shut off
60
CERTIFICATION
certification
http://www.helvex.com.mx/productos/vistas/MB-1012.pdf
COST
cost
0
CURRENT_CONSUMPTION
current consumption
8.4
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Turbo Hand Dryer
DESIGN_OPTION
design option
-1
DOCUMENTATION
documentation
http://www.helvex.com.mx/productos/fichas/MB-1012.pdf
DRYING_TIME
drying time
15
ELECTRICAL_PROTECTION
electrical protection
Restored Auto Thermostat Engin Blows at 105° C Thermal Fuse With Court to 139° C
HOST
host
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
INSTRUCTIVE
instructive
http://www.helvex.com.mx/productos/instructivos/MB-1012.pdf
MANUFACTURER
manufacturer
HELVEX
MASSUNIT
massunit
1
MODEL
model
MB-1012
NOISE
noise
78 dB
OMNICLASS_NUMBER
omniclass number
23.45.00.00
OMNICLASS_TITLE
omniclass title
Sanitary, Laundry, and Cleaning Equipment
PART_TYPE
part type
0
POWER_CONSUMPTION
power consumption
1000
RANGE_OF_ACTIVATION
range of activation
Self-Adjusting 180 mm Max.
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TOTAL_HEIGHT
total height
7.1
TOTAL_LENGTH
total length
9.8
TOTAL_WIDTH
total width
5.4
TYPE_COMMENTS
type comments
Electronic Line
URL
url
http://www.helvex.com.mx/contenido.php?producto=801
VENT_CONNECTION
vent connection
0
VERSION
version
2014
VOLTAGE
voltage
120
VOLTAGE_2
voltage 2
60
WASTE_CONNECTION
waste connection
0
WFU
wfu
0
WORK_PLANE_BASED
work plane-based
0
NAME
name
Model MB-1012-AI-AI
Preview - Generation
Предпросмотр
Форматы
Файлы
3D
2D

Embedded user actions