??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Helvex
Description
Model M-1004
Bill of material
M-1004
ORDERNO
M-1004
ACCESSORIES
accessories
Push Drain; Tool Clamping; Hidden Aerator; Key To Aerator; Insert Sink Without Overflow
ALWAYS_VERTICAL
always vertical
1
CARTRIDGE
cartridge
Right V Valvex; Left V Valvex
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DATA_SHEET
data sheet
http://helvex.com/productos/fichas/M-1004.pdf
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Konos Faucet With Push Drain
DESIGN_OPTION
design option
-1
FEATURES
features
Sink Mixer With Drain Holes Push Apart; Installing 8" To 12"; With Valvex V Of Ceramic Discs Of ¼" Turn
HOST
host
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
INSTALLATION_THREAD
installation thread
½" - 14 NPSM
INSTRUCTIVE
instructive
http://helvex.com/productos/guias/M-1004.pdf
MANUFACTURER
manufacturer
HELVEX
MASSUNIT
massunit
1
MATERIALS
materials
Handle Brass; Body Brass; Push Drain Brass
MAX__WORKING_PRESSURE
max. working pressure
85.340
MIN__WORKING_PRESSURE
min. working pressure
3.550
MODEL
model
M-1004
OMNICLASS_NUMBER
omniclass number
23.45.00.00
OMNICLASS_TITLE
omniclass title
Sanitary, Laundry, and Cleaning Equipment
OPERATION
operation
The Handle Rotation Angle 90° To The Function Of Hot And Cold Water
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TOTAL_DEPTH
total depth
7.400
TOTAL_HEIGHT
total height
7.100
TOTAL_LENGTH
total length
17.510
TYPE_COMMENTS
type comments
Lavatory Faucet Assemblies
URL
url
http://helvex.com/contenido.php?producto=862
VENT_CONNECTION
vent connection
0
VERSION
version
2014
WASTE_CONNECTION
waste connection
0
WFU
wfu
0
WORK_PLANE_BASED
work plane-based
0
NAME
name
Model M-1004
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions