??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Acorn Engineering Company
Description
Model LR3332 Series
Bill of material
Must Match Filename
ORDERNO
VAR__1_28_GPF__HET_
- 1.28 gpf (het)
VAR__1_6_GPF__NOT_AVAILABLE_IN_CALIFORNIA_
- 1.6 gpf (not available in california)
VAR2__ON_FLOOR__WALL_OUTLET_TOILET
2- on floor, wall outlet toilet
VAR3395___ANCHORING_ASSEMBLY
3395 - anchoring assembly
ADA__18__ADA_INTEGRAL_SEAT_HEIGHT
ada- 18" ada integral seat height
AMPERAGE
amperage
0
CI___CYCLE_INTERRUPT_FOR_TIME_TROL_VALVES
ci - cycle interrupt for time-trol valves
CO1__CLEANOUT_WITH_O_RING_TO_NO_HUB_2_3_8__X_4___PLAIN_END_
co1- cleanout with o-ring to no-hub 2-3/8" x 4" (plain end)
CO1_3___CLEANOUT_WITH_O_RING_TO_NO_HUB_2_3_8__X_3___PLAIN_END_
co1_3 - cleanout with o-ring to no-hub 2-3/8" x 3" (plain end)
COH___CLEANOUT_HOOK_ASSEMBLY___PE___REAR_MOUNT_ONLY_
coh - cleanout hook assembly (-pe & rear mount only)
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
DESCRIPTION
description
DESIGN_OPTION
design option
-1
EG__ENVIRO_GLAZE_COLOR_SPECIFY___TOILET_EXTERIOR____TOILET_INTERIOR
eg- enviro-glaze color specify toilet exterior & toilet interior
EGE____ENVIRO_GLAZE_COLOR__SPECIFY__TOILET_EXTERIOR_ONLY
ege - enviro-glaze color specify toilet exterior only
EVSFV___MASTER_TROL_ELECTRONIC_FLUSH_VALVE__N_A_FOR_TOP_SUPPLY_
evsfv - master-trol electronic flush valve (n/a for top supply)
FT___FLOOD_TROL__N_A_W__TOP_SUPPLY_
ft - flood-trol (n/a w/ top supply)
FTA___FLOOD_TROL_AUTO_RESET__N_A_W__TOP_SUPPLY_
fta - flood-trol auto-reset (n/a w/ top supply)
FTE___FLOOD_TROL_ELECTRONIC
fte - flood-trol electronic
FV__FLUSH_VALVE__MECHANICAL__N_A_FOR_ADA_
fv- flush valve, mechanical (n/a for ada)
FVBO__FLUSH_VALV_BY_OTHERS
fvbo- flush valv by others
FVH__FLUSH_VALVE__HYDRAULIC__N_A_FOR_TOP_SUPPLY_
fvh- flush valve, hydraulic (n/a for top supply)
FVT__FLUSH_VALVE_THRU_WALL_CONNECTION
fvt- flush valve thru-wall connection
HOST
host
5
HPS___HIGH_POLISH_INTEGRAL_SEAT
hps - high polish integral seat
HW_CONNECTION
hw connection
HWFU
hwfu
0
LR3332_W_2___LIGATURE_RESISTANT_SIPHON_JET_TOILET___ON_FLOOR_REPLACEMENT
lr3332-w-2 - ligature resistant siphon jet toilet - on floor replacement
1
MANUFACTURER
manufacturer
MASSUNIT
massunit
1
MODEL
model
MTPFV___MASTER_TROL__PLUS_ELECTRONIC_FLUSH_VALVE__N_A_FOR_TOP_SUPPLY_
mtpfv - master-trol® plus electronic flush valve (n/a for top supply)
MVCFV__TIME_TROL_ELECTRONIC_F_V___N_A_FOR_TOP_SUPPLY_
mvcfv- time-trol electronic f.v. (n/a for top supply)
OMNICLASS_NUMBER
omniclass number
23.45.05.21.11.11
OMNICLASS_TITLE
omniclass title
Water Operated Water Closets
PART_TYPE
part type
0
PC_PINNED_CLEANOUT_PLUG___PE___REAR_MOUNT_ONLY_
pc-pinned cleanout plug (-pe & rear mount only)
PE___PLAIN_END_WASTE__ONLY_W__REAR_MOUNT_
pe - plain end waste (only w/ rear mount)
PHONE_
phone#
REVISED_DATE
revised date
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
T__TOP__EXPOSED____LRFVC_REQUIRED_
t- top (exposed ) (lrfvc required)
TEMPERED_WATER_CONNECTION
tempered water connection
0
TF__TRANSFORMER__120VAC_TO_24VAC___MVCFV_OPTION_
tf- transformer, 120vac to 24vac (-mvcfv option)
TSC___TOILET_SHIPPING_COVER
tsc - toilet shipping cover
TWE___TOILET_WASTE_EXTENSION___PE___REAR_MOUNT_ONLY__SPECIFY_LENGTH_BEYOND_FIXTURE
twe - toilet waste extension (-pe & rear mount only) specify length beyond fixture
URL
url
VENT_CONNECTION
vent connection
0
VERSION
version
2016
VOLTAGE
voltage
0
W__WALL__CONCEALED_
w- wall (concealed)
1
WASTE_CONNECTION
waste connection
1
WFU
wfu
0
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions